COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04810004 N/A NTN 64 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6412ZZ N/A 60 mm N/A 150 mm N/A 35 mm
00054620 N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6213LLUC3/EM N/A 65 mm N/A 120 mm N/A 23 mm
02288610 N/A NTN 632 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6328L1C3 N/A 140 mm N/A 300 mm N/A 62 mm
02165197 N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6320C3 N/A 100 mm N/A 215 mm N/A 47 mm
00041690 N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL313 N/A 65 mm N/A 140 mm N/A 33 mm
04340567 N/A NTN 69 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6917LLU N/A 85 mm N/A 120 mm N/A 18 mm
02725785 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215L1C3 N/A 75 mm N/A 130 mm N/A 25 mm
02280732 N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6913LLU N/A 65 mm N/A 90 mm N/A 13 mm
00048883 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010LLUC3/EM N/A 50 mm N/A 80 mm N/A 16 mm
00041000 N/A NTN BL2 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL214 N/A 70 mm N/A 125 mm N/A 24 mm
01361540 N/A NTN 69 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6919LLU N/A 95 mm N/A 130 mm N/A 18 mm
01447831 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217ZZNR N/A 85 mm N/A 150 mm N/A 28 mm
00038730 N/A NTN R Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R6LLU N/A 0.3750 in N/A 0.8750 in N/A 0.2812 in
02138788 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZNR N/A 35 mm N/A 80 mm N/A 21 mm
02171055 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLB N/A 50 mm N/A 110 mm N/A 27 mm
02138676 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010LU N/A 50 mm N/A 80 mm N/A 16 mm
04510676 N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6921 N/A 105 mm N/A 145 mm N/A 20 mm
01447867 N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL313ZZ N/A 65 mm N/A 140 mm N/A 33 mm
03531227 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011ZZC2 N/A 55 mm N/A 90 mm N/A 18 mm
02288602 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215ZC3 N/A 75 mm N/A 130 mm N/A 25 mm
02288601 N/A NTN 885 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 88508 N/A 40 mm N/A 80 mm N/A 27 mm
01485963 N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6410C3 N/A 50 mm N/A 130 mm N/A 31 mm
04510631 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011P5 N/A 55 mm N/A 90 mm N/A 18 mm
02138618 N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6314 N/A 70 mm N/A 150 mm N/A 35 mm
00054866 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215LLUC3/EM N/A 75 mm N/A 130 mm N/A 25 mm
Unit of Measure
« 11 12 13 14 15 »