COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02973481 N/A NTN 69 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6928LLU N/A 140 mm N/A 190 mm N/A 24 mm
04419705 N/A NTN 60 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6034ZZ N/A 170 mm N/A 260 mm N/A 42 mm
02107678 N/A NTN 885 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 88509 N/A 45 mm N/A 85 mm N/A 27 mm
02464591 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310P5 N/A 50 mm N/A 110 mm N/A 27 mm
02138829 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010ZZ N/A 50 mm N/A 80 mm N/A 16 mm
00056864 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LUC3 N/A 40 mm N/A 90 mm N/A 23 mm
02109004 N/A NTN 64 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6409C3 N/A 45 mm N/A 120 mm N/A 29 mm
00058421 N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6405 N/A 25 mm N/A 80 mm N/A 21 mm
01455585 N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6226ZZC3/EM N/A 130 mm N/A 230 mm N/A 40 mm
04164987 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020C3 N/A 100 mm N/A 150 mm N/A 24 mm
04184259 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLUC4 N/A 40 mm N/A 80 mm N/A 18 mm
00041737 N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL314 N/A 70 mm N/A 150 mm N/A 35 mm
02288782 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026NR N/A 130 mm N/A 200 mm N/A 33 mm
02108990 N/A NTN 60 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6034 N/A 170 mm N/A 260 mm N/A 42 mm
00048818 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010C3 N/A 50 mm N/A 80 mm N/A 16 mm
00058201 N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6320 N/A 100 mm N/A 215 mm N/A 47 mm
00056848 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308ZZC3/EM N/A 40 mm N/A 90 mm N/A 23 mm
00057419 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311ZZ N/A 55 mm N/A 120 mm N/A 29 mm
00062158 N/A NTN 633 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63314LLB N/A 70 mm N/A 150 mm N/A 63.5 mm
02363740 N/A NTN 633 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63308LLB N/A 40 mm N/A 90 mm N/A 36.5 mm
01447866 N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL312ZZ N/A 60 mm N/A 130 mm N/A 31 mm
00058898 N/A NTN 69 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6911LLU N/A 55 mm N/A 80 mm N/A 13 mm
00040931 N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL212NR N/A 60 mm N/A 110 mm N/A 22 mm
00038902 N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R8ZZC3 N/A 0.5000 in N/A 1.1250 in N/A 0.3125 in
00056904 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308NRC3 N/A 40 mm N/A 90 mm N/A 23 mm
Unit of Measure
« 16 17 18 19 20 »