Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02300610 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZZNR | N/A 40 mm | N/A 90 mm | N/A 23 mm |
02138818 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016LLU | N/A 80 mm | N/A 125 mm | N/A 22 mm |
02306699 | N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6322C3 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
00058650 | N/A NTN 64 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6418 | N/A 90 mm | N/A 225 mm | N/A 54 mm |
01362355 | N/A NTN 68 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6813ZZ | N/A 65 mm | N/A 85 mm | N/A 10 mm |
00041661 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL312NR | N/A 60 mm | N/A 130 mm | N/A 31 mm |
00055234 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6219 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
02138611 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
00054877 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6215LLU | N/A 75 mm | N/A 130 mm | N/A 25 mm |
04510643 | N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R12ZZC3 | N/A 0.7500 in | N/A 1.6250 in | N/A 0.4375 in |
02151083 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313ZZNRC3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
02288676 | N/A NTN 600 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16017 | N/A 85 mm | N/A 130 mm | N/A 14 mm |
05810365 | N/A NTN 600 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16024 | N/A 120 mm | N/A 180 mm | N/A 19 mm |
02619748 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010LLBNR | N/A 50 mm | N/A 80 mm | N/A 16 mm |
02041992 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010M2C3 | N/A 50 mm | N/A 80 mm | N/A 16 mm |
02138677 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010Z | N/A 50 mm | N/A 80 mm | N/A 16 mm |
02282111 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011LLB | N/A 55 mm | N/A 90 mm | N/A 18 mm |
02280958 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011LLBC3/EM | N/A 55 mm | N/A 90 mm | N/A 18 mm |
00049042 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011LLUC3/EM | N/A 55 mm | N/A 90 mm | N/A 18 mm |
05642206 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011NRC4 | N/A 55 mm | N/A 90 mm | N/A 18 mm |
02138681 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011Z | N/A 55 mm | N/A 90 mm | N/A 18 mm |
02138830 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011ZZ | N/A 55 mm | N/A 90 mm | N/A 18 mm |
02138682 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012 | N/A 60 mm | N/A 95 mm | N/A 18 mm |
02282112 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012LLB | N/A 60 mm | N/A 95 mm | N/A 18 mm |
02138825 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012LLU | N/A 60 mm | N/A 95 mm | N/A 18 mm |