Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02138561 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
01447808 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022NR | N/A 110 mm | N/A 170 mm | N/A 28 mm |
02107688 | N/A NTN 600 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16018 | N/A 90 mm | N/A 140 mm | N/A 16 mm |
04670468 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316C4 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
00057260 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZZC3/EM | N/A 50 mm | N/A 110 mm | N/A 27 mm |
02282122 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026LLBC3 | N/A 130 mm | N/A 200 mm | N/A 33 mm |
00053862 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZC3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
02462397 | N/A NTN CS2 Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A CS205-100D1V14 | N/A 1.0000 in | N/A 2.0472 in | N/A 0.5906 in |
00055533 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
02138759 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6215NR | N/A 75 mm | N/A 130 mm | N/A 25 mm |
00041145 | N/A NTN BL2 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL218Z | N/A 90 mm | N/A 160 mm | N/A 30 mm |
02288675 | N/A NTN 600 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16014 | N/A 70 mm | N/A 110 mm | N/A 13 mm |
03124098 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018C3 | N/A 90 mm | N/A 140 mm | N/A 24 mm |
02138574 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212LLU | N/A 60 mm | N/A 110 mm | N/A 22 mm |
02330716 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228C3 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
00057528 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312ZC3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
05173616 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021ZC3 | N/A 105 mm | N/A 160 mm | N/A 26 mm |
02171057 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LLB | N/A 55 mm | N/A 120 mm | N/A 29 mm |
03317677 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210LLBNR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
03735573 | N/A NTN XLS Series 3.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A XLS3C3 | N/A 3.0000 in | N/A 4.50 in | N/A 0.7500 in |
02288677 | N/A NTN 600 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16026 | N/A 130 mm | N/A 200 mm | N/A 22 mm |
05112798 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZNRSC3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
01447786 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010NRC3 | N/A 50 mm | N/A 80 mm | N/A 16 mm |
01447823 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6215NRC3 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
04510666 | N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6406ZZ | N/A 30 mm | N/A 90 mm | N/A 23 mm |