Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02138543 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012Z | N/A 60 mm | N/A 95 mm | N/A 18 mm |
02288475 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012ZNR | N/A 60 mm | N/A 95 mm | N/A 18 mm |
00049163 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012ZZC3/EM | N/A 60 mm | N/A 95 mm | N/A 18 mm |
02138690 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014 | N/A 70 mm | N/A 110 mm | N/A 20 mm |
00049408 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014C3 | N/A 70 mm | N/A 110 mm | N/A 20 mm |
02115767 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014LLB | N/A 70 mm | N/A 110 mm | N/A 20 mm |
02282115 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014LLBC3/EM | N/A 70 mm | N/A 110 mm | N/A 20 mm |
00050216 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014LLU | N/A 70 mm | N/A 110 mm | N/A 20 mm |
02282116 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014LLUNR | N/A 70 mm | N/A 110 mm | N/A 20 mm |
02138691 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014NR | N/A 70 mm | N/A 110 mm | N/A 20 mm |
01447793 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014NRC3 | N/A 70 mm | N/A 110 mm | N/A 20 mm |
02138693 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014Z | N/A 70 mm | N/A 110 mm | N/A 20 mm |
02138694 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015 | N/A 75 mm | N/A 115 mm | N/A 20 mm |
03279911 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015C2P5 | N/A 75 mm | N/A 115 mm | N/A 20 mm |
06327912 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015LLBC3/EM | N/A 75 mm | N/A 115 mm | N/A 20 mm |
02138629 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015LLU | N/A 75 mm | N/A 115 mm | N/A 20 mm |
02138697 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015Z | N/A 75 mm | N/A 115 mm | N/A 20 mm |
02280708 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015ZNR | N/A 75 mm | N/A 115 mm | N/A 20 mm |
00049596 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015ZZC3/EM | N/A 75 mm | N/A 115 mm | N/A 20 mm |
02280709 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015ZZNR | N/A 75 mm | N/A 115 mm | N/A 20 mm |
02138698 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016 | N/A 80 mm | N/A 125 mm | N/A 22 mm |
03279913 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016C2P5 | N/A 80 mm | N/A 125 mm | N/A 22 mm |
02620884 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016LLB | N/A 80 mm | N/A 125 mm | N/A 22 mm |
02194220 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016NR | N/A 80 mm | N/A 125 mm | N/A 22 mm |
03241925 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016NRC3 | N/A 80 mm | N/A 125 mm | N/A 22 mm |