COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02138699 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016Z N/A 80 mm N/A 125 mm N/A 22 mm
02138819 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016ZZ N/A 80 mm N/A 125 mm N/A 22 mm
00049703 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016ZZC3/EM N/A 80 mm N/A 125 mm N/A 22 mm
02138540 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017 N/A 85 mm N/A 130 mm N/A 22 mm
02138630 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017LLU N/A 85 mm N/A 130 mm N/A 22 mm
02138700 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017NR N/A 85 mm N/A 130 mm N/A 22 mm
01447798 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017NRC3 N/A 85 mm N/A 130 mm N/A 22 mm
00049760 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017ZC3 N/A 85 mm N/A 130 mm N/A 22 mm
02138702 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017ZNR N/A 85 mm N/A 130 mm N/A 22 mm
02138701 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017ZZ N/A 85 mm N/A 130 mm N/A 22 mm
00049847 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018 N/A 90 mm N/A 140 mm N/A 24 mm
04736682 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018Z N/A 90 mm N/A 140 mm N/A 24 mm
02300606 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018ZZ N/A 90 mm N/A 140 mm N/A 24 mm
00049875 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018ZZC3/EM N/A 90 mm N/A 140 mm N/A 24 mm
02288598 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018ZZNR N/A 90 mm N/A 140 mm N/A 24 mm
02194216 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019 N/A 95 mm N/A 145 mm N/A 24 mm
03227908 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019C2P5 N/A 95 mm N/A 145 mm N/A 24 mm
05994951 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019C3 N/A 95 mm N/A 145 mm N/A 24 mm
02240842 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019C4 N/A 95 mm N/A 145 mm N/A 24 mm
00050720 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019LLBC3/EM N/A 95 mm N/A 145 mm N/A 24 mm
03119896 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019LLUC3 N/A 95 mm N/A 145 mm N/A 24 mm
02357573 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019ZZC3/EM N/A 95 mm N/A 145 mm N/A 24 mm
02620887 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020LLB N/A 100 mm N/A 150 mm N/A 24 mm
02620888 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020LLBC3/EM N/A 100 mm N/A 150 mm N/A 24 mm
00050038 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020LLUC3/EM N/A 100 mm N/A 150 mm N/A 24 mm
Unit of Measure
« 21 22 23 24 25 »