COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02280713 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020LLUNR N/A 100 mm N/A 150 mm N/A 24 mm
01447805 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020NR N/A 100 mm N/A 150 mm N/A 24 mm
02280710 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020ZNR N/A 100 mm N/A 150 mm N/A 24 mm
00049963 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020ZZ N/A 100 mm N/A 150 mm N/A 24 mm
02280711 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020ZZC3/EM N/A 100 mm N/A 150 mm N/A 24 mm
02194217 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021 N/A 105 mm N/A 160 mm N/A 26 mm
02282120 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021LLBC3 N/A 105 mm N/A 160 mm N/A 26 mm
05405975 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021P5 N/A 105 mm N/A 160 mm N/A 26 mm
02288829 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021Z N/A 105 mm N/A 160 mm N/A 26 mm
02288830 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021ZZ N/A 105 mm N/A 160 mm N/A 26 mm
05431429 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021ZZC3/LX70 N/A 105 mm N/A 160 mm N/A 26 mm
04925390 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022LLBC3/EM N/A 110 mm N/A 170 mm N/A 28 mm
04293829 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022ZC3 N/A 110 mm N/A 170 mm N/A 28 mm
02280714 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022ZNR N/A 110 mm N/A 170 mm N/A 28 mm
05838189 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022ZZC3/EM N/A 110 mm N/A 170 mm N/A 28 mm
02282121 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024LLBC3/EM N/A 120 mm N/A 180 mm N/A 28 mm
04729745 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024Z N/A 120 mm N/A 180 mm N/A 28 mm
03220420 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024ZZC3/EM N/A 120 mm N/A 180 mm N/A 28 mm
04435882 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024ZZC4 N/A 120 mm N/A 180 mm N/A 28 mm
06215241 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026LLU N/A 130 mm N/A 200 mm N/A 33 mm
00050389 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026P5 N/A 130 mm N/A 200 mm N/A 33 mm
02280716 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026ZZC3/EM N/A 130 mm N/A 200 mm N/A 33 mm
01447810 N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6028 N/A 140 mm N/A 210 mm N/A 33 mm
04510653 N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6028LLUC3 N/A 140 mm N/A 210 mm N/A 33 mm
00050426 N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6030LLUC3 N/A 150 mm N/A 225 mm N/A 35 mm
Unit of Measure
« 21 22 23 24 25 »