Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
03735506 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZNRC3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
03119922 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZZNRC3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
02138738 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
06129496 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210C4 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
05298162 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210HT200ZZ | N/A 50 mm | N/A 90 mm | N/A 20 mm |
03466461 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210L1CC3P5 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02282188 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210L1P5 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02099738 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210M2LLBC3P5 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02138739 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210NR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
00054127 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210NRC3 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02138565 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210Z | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02138742 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210ZNR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
00054078 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210ZZ | N/A 50 mm | N/A 90 mm | N/A 20 mm |
00054067 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210ZZC3/EM | N/A 50 mm | N/A 90 mm | N/A 20 mm |
04544640 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210ZZC4 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02138567 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210ZZNR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
05641542 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212F600 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
03143819 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212L1C3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
02280960 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212LLBC3/EM | N/A 60 mm | N/A 110 mm | N/A 22 mm |
06055934 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212LLU/LP03 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
03461208 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212LLUNR | N/A 60 mm | N/A 110 mm | N/A 22 mm |
02138749 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212LU | N/A 60 mm | N/A 110 mm | N/A 22 mm |
02884204 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212M2LLBC3P5 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
01447820 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212NRC3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
02138750 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212Z | N/A 60 mm | N/A 110 mm | N/A 22 mm |