COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02282193 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215LLB N/A 75 mm N/A 130 mm N/A 25 mm
02247747 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215LLBC3/EM N/A 75 mm N/A 130 mm N/A 25 mm
02138761 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215Z N/A 75 mm N/A 130 mm N/A 25 mm
00054842 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215ZZC3/EM N/A 75 mm N/A 130 mm N/A 25 mm
04544641 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215ZZC4 N/A 75 mm N/A 130 mm N/A 25 mm
02171046 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216LLB N/A 80 mm N/A 140 mm N/A 26 mm
02583691 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216LLBC3/EM N/A 80 mm N/A 140 mm N/A 26 mm
02138580 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216LLU N/A 80 mm N/A 140 mm N/A 26 mm
00054991 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216LLUC3/EM N/A 80 mm N/A 140 mm N/A 26 mm
02138763 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216NR N/A 80 mm N/A 140 mm N/A 26 mm
04510996 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216NRC3 N/A 80 mm N/A 140 mm N/A 26 mm
05263050 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216P5 N/A 80 mm N/A 140 mm N/A 26 mm
02138764 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216Z N/A 80 mm N/A 140 mm N/A 26 mm
02138581 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216ZZ N/A 80 mm N/A 140 mm N/A 26 mm
00054961 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216ZZC3/EM N/A 80 mm N/A 140 mm N/A 26 mm
04435889 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216ZZNR N/A 80 mm N/A 140 mm N/A 26 mm
02138582 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217 N/A 85 mm N/A 150 mm N/A 28 mm
03009490 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217LLB N/A 85 mm N/A 150 mm N/A 28 mm
02166007 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217LLBC3/EM N/A 85 mm N/A 150 mm N/A 28 mm
00055107 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217LLU N/A 85 mm N/A 150 mm N/A 28 mm
04062523 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217NR N/A 85 mm N/A 150 mm N/A 28 mm
02138765 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217Z N/A 85 mm N/A 150 mm N/A 28 mm
03735517 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217ZC3 N/A 85 mm N/A 150 mm N/A 28 mm
02138766 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217ZNR N/A 85 mm N/A 150 mm N/A 28 mm
00055086 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217ZZ N/A 85 mm N/A 150 mm N/A 28 mm
Unit of Measure
« 26 27 28 29 30 »