COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02300247 N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6028ZZ N/A 140 mm N/A 210 mm N/A 33 mm
02194247 N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6028LLU N/A 140 mm N/A 210 mm N/A 33 mm
00053608 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208C3 N/A 40 mm N/A 80 mm N/A 18 mm
02138599 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307Z N/A 35 mm N/A 80 mm N/A 21 mm
02138731 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZZNR N/A 40 mm N/A 80 mm N/A 18 mm
01361536 N/A NTN 68 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6818LLU N/A 90 mm N/A 115 mm N/A 13 mm
00041542 N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL310 N/A 50 mm N/A 110 mm N/A 27 mm
02288600 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022C3 N/A 110 mm N/A 170 mm N/A 28 mm
02138674 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010LLB N/A 50 mm N/A 80 mm N/A 16 mm
00057556 N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6312ZZ N/A 60 mm N/A 130 mm N/A 31 mm
00050007 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018LLUC3 N/A 90 mm N/A 140 mm N/A 24 mm
04544637 N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R12LLB N/A 0.7500 in N/A 1.6250 in N/A 0.4375 in
00054107 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210LLUC3/EM N/A 50 mm N/A 90 mm N/A 20 mm
04408752 N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6214LLBC3/EM N/A 70 mm N/A 125 mm N/A 24 mm
02138735 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209NR N/A 45 mm N/A 85 mm N/A 19 mm
02138617 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313ZZ N/A 65 mm N/A 140 mm N/A 33 mm
03950359 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024LLUC3/EM N/A 120 mm N/A 180 mm N/A 28 mm
00041862 N/A NTN TMB3 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB318 N/A 90 mm N/A 190 mm N/A 43 mm
02300604 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016ZZNR N/A 80 mm N/A 125 mm N/A 22 mm
00056629 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZC3 N/A 35 mm N/A 80 mm N/A 21 mm
01447796 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016LLBC3/EM N/A 80 mm N/A 125 mm N/A 22 mm
02280889 N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6028ZZC3/EM N/A 140 mm N/A 210 mm N/A 33 mm
00054712 N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6214ZZ N/A 70 mm N/A 125 mm N/A 24 mm
00054928 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216C3 N/A 80 mm N/A 140 mm N/A 26 mm
00055148 N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6218C3 N/A 90 mm N/A 160 mm N/A 30 mm
Unit of Measure
« 6 7 8 9 10 »