COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00130492 N/A NTN 600 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16032 N/A 160 mm N/A 240 mm N/A 25 mm
00057982 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316ZZC3/EM N/A 80 mm N/A 170 mm N/A 39 mm
02171041 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210LLB N/A 50 mm N/A 90 mm N/A 20 mm
03119893 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016LLUC3/EM N/A 80 mm N/A 125 mm N/A 22 mm
00057689 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313C4 N/A 65 mm N/A 140 mm N/A 33 mm
00054738 N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6214ZZC3/EM N/A 70 mm N/A 125 mm N/A 24 mm
04684010 N/A NTN 600 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16022 N/A 110 mm N/A 170 mm N/A 19 mm
00058893 N/A NTN 69 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6911 N/A 55 mm N/A 80 mm N/A 13 mm
02138603 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308Z N/A 40 mm N/A 90 mm N/A 23 mm
02107686 N/A NTN 600 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16011 N/A 55 mm N/A 90 mm N/A 11 mm
00056830 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308ZC3 N/A 40 mm N/A 90 mm N/A 23 mm
01447829 N/A NTN BL2 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL214ZZ N/A 70 mm N/A 125 mm N/A 24 mm
03246010 N/A NTN 633 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63314ZZC3/EM N/A 70 mm N/A 150 mm N/A 63.5 mm
02288599 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024C3 N/A 120 mm N/A 180 mm N/A 28 mm
02138730 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLUNR N/A 40 mm N/A 80 mm N/A 18 mm
02615670 N/A NTN 68 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6828LLU N/A 140 mm N/A 175 mm N/A 18 mm
01447801 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018NR N/A 90 mm N/A 140 mm N/A 24 mm
00049751 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017C3 N/A 85 mm N/A 130 mm N/A 22 mm
02710664 N/A NTN 68 Series 180 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6836C3 N/A 180 mm N/A 225 mm N/A 22 mm
00055099 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217LLUC3 N/A 85 mm N/A 150 mm N/A 28 mm
00057596 N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6312NRC3 N/A 60 mm N/A 130 mm N/A 31 mm
02944806 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZZC2 N/A 40 mm N/A 80 mm N/A 18 mm
00053641 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZZC3/EM N/A 40 mm N/A 80 mm N/A 18 mm
03119889 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012LLUC3/EM N/A 60 mm N/A 95 mm N/A 18 mm
02282046 N/A NTN Micro Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R6ZZC3 N/A 0.3750 in N/A 0.8750 in N/A 0.2812 in
Unit of Measure
« 6 7 8 9 10 »