COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02107685 N/A NTN 60 Series 180 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6036 N/A 180 mm N/A 280 mm N/A 46 mm
01447929 N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6314NR N/A 70 mm N/A 150 mm N/A 35 mm
02873507 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLBP4 N/A 45 mm N/A 85 mm N/A 19 mm
00049620 N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6015LLUC3 N/A 75 mm N/A 115 mm N/A 20 mm
00054042 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210ZC3 N/A 50 mm N/A 90 mm N/A 20 mm
02054414 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209P4 N/A 45 mm N/A 85 mm N/A 19 mm
02138695 N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6015NR N/A 75 mm N/A 115 mm N/A 20 mm
04544624 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212T2CS65PX6 N/A 60 mm N/A 110 mm N/A 22 mm
00058903 N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6912 N/A 60 mm N/A 85 mm N/A 13 mm
00053881 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209ZZC3/EM N/A 45 mm N/A 85 mm N/A 19 mm
02151081 N/A NTN 62 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6221C3 N/A 105 mm N/A 190 mm N/A 36 mm
00054602 N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6213ZZ N/A 65 mm N/A 120 mm N/A 23 mm
00041612 N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL311NR N/A 55 mm N/A 120 mm N/A 29 mm
03735572 N/A NTN XLS Series 2.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A XLS2-3/4 N/A 2.7500 in N/A 4.1250 in N/A 0.6875 in
00055205 N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6218LLB N/A 90 mm N/A 160 mm N/A 30 mm
03828080 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215P5 N/A 75 mm N/A 130 mm N/A 25 mm
00039229 N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R16ZZ N/A 1.0000 in N/A 2.0000 in N/A 0.5000 in
03273340 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210C2P5 N/A 50 mm N/A 90 mm N/A 20 mm
04396675 N/A NTN XLS Series 5.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A XLS5-1/2 N/A 5.5000 in N/A 7.50 in N/A 1 in
02661182 N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6410ZZC3 N/A 50 mm N/A 130 mm N/A 31 mm
02288597 N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6014ZZNR N/A 70 mm N/A 110 mm N/A 20 mm
00057941 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316C3 N/A 80 mm N/A 170 mm N/A 39 mm
00048848 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010ZZC3/EM N/A 50 mm N/A 80 mm N/A 16 mm
01447833 N/A NTN 62 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6221ZZ N/A 105 mm N/A 190 mm N/A 36 mm
02194229 N/A NTN 64 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6413C3 N/A 65 mm N/A 160 mm N/A 37 mm
Unit of Measure
« 6 7 8 9 10 »