Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02300250 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218LLU | N/A 90 mm | N/A 160 mm | N/A 30 mm |
03735581 | N/A NTN XLS Series 5.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A XLS51C3 | N/A 5.0000 in | N/A 7.00 in | N/A 1 in |
03735576 | N/A NTN XLS Series 4.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A XLS4 | N/A 4.0000 in | N/A 5.6250 in | N/A 0.8750 in |
02194224 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6219C3 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
00055048 | N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6217C3 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
02138786 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LLUNR | N/A 35 mm | N/A 80 mm | N/A 21 mm |
00054053 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210LLU | N/A 50 mm | N/A 90 mm | N/A 20 mm |
02138549 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011 | N/A 55 mm | N/A 90 mm | N/A 18 mm |
02138579 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6215 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
02138696 | N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6015ZZ | N/A 75 mm | N/A 115 mm | N/A 20 mm |
01643419 | N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6405ZZ | N/A 25 mm | N/A 80 mm | N/A 21 mm |
00049788 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017LLBC3/EM | N/A 85 mm | N/A 130 mm | N/A 22 mm |
04139065 | N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6921C2 | N/A 105 mm | N/A 145 mm | N/A 20 mm |
03085554 | N/A NTN 633 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6330C3 | N/A 150 mm | N/A 320 mm | N/A 65 mm |
00039179 | N/A NTN R Series 0.8750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R14ZZ | N/A 0.8750 in | N/A 1.8750 in | N/A 0.5000 in |
00038320 | N/A NTN Micro Series 0.1875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A RA3ZZ | N/A 0.1875 in | N/A 0.50 in | N/A 0.1960 in |
02194226 | N/A NTN 62 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6230C3 | N/A 150 mm | N/A 270 mm | N/A 45 mm |
04225799 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208ZZC4 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
01704540 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018ZC3 | N/A 90 mm | N/A 140 mm | N/A 24 mm |
02151571 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6318 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
04510611 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLBC3/EM | N/A 50 mm | N/A 110 mm | N/A 27 mm |
00049128 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012C3 | N/A 60 mm | N/A 95 mm | N/A 18 mm |
00041772 | N/A NTN BL3 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL315Z | N/A 75 mm | N/A 160 mm | N/A 37 mm |
00058540 | N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6410ZZ | N/A 50 mm | N/A 130 mm | N/A 31 mm |
02171040 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLB | N/A 45 mm | N/A 85 mm | N/A 19 mm |