COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02308144 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209C4 N/A 45 mm N/A 85 mm N/A 19 mm
00058444 N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6406 N/A 30 mm N/A 90 mm N/A 23 mm
02138812 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313Z N/A 65 mm N/A 140 mm N/A 33 mm
04289082 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024ZC3 N/A 120 mm N/A 180 mm N/A 28 mm
02166021 N/A NTN CS3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A CS310LLU N/A 50 mm N/A 110 mm N/A 27 mm
02138572 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212 N/A 60 mm N/A 110 mm N/A 22 mm
04787936 N/A NTN 68 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6822 N/A 110 mm N/A 140 mm N/A 16 mm
00062160 N/A NTN 633 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63316LLU N/A 80 mm N/A 170 mm N/A 68.3 mm
00058185 N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6319ZZ N/A 95 mm N/A 200 mm N/A 45 mm
01447847 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224ZZ N/A 120 mm N/A 215 mm N/A 40 mm
00048830 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010ZC3 N/A 50 mm N/A 80 mm N/A 16 mm
01810220 N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6226LLUC3 N/A 130 mm N/A 230 mm N/A 40 mm
00058489 N/A NTN 64 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6408 N/A 40 mm N/A 110 mm N/A 27 mm
02151082 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224C3 N/A 120 mm N/A 215 mm N/A 40 mm
04252421 N/A NTN 633 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63320ZZC3/EM N/A 100 mm N/A 215 mm N/A 82.600 mm
02288476 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016ZNR N/A 80 mm N/A 125 mm N/A 22 mm
00057407 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311ZZC3/EM N/A 55 mm N/A 120 mm N/A 29 mm
01447647 N/A NTN 885 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 88510 N/A 50 mm N/A 90 mm N/A 30 mm
00061863 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63209ZZ N/A 40 mm N/A 80 mm N/A 30.2 mm
04408741 N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL210 N/A 50 mm N/A 90 mm N/A 20 mm
03620513 N/A NTN 60 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6040 N/A 200 mm N/A 310 mm N/A 51 mm
02107679 N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6406C3 N/A 30 mm N/A 90 mm N/A 23 mm
02166025 N/A NTN R Series 0.8750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R14LLU N/A 0.8750 in N/A 1.8750 in N/A 0.5000 in
02288827 N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R10LLU N/A 0.6250 in N/A 1.3750 in N/A 0.3437 in
00056881 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LLUC3/EM N/A 40 mm N/A 90 mm N/A 23 mm
Unit of Measure
« 11 12 13 14 15 »