COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00050251 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024 N/A 120 mm N/A 180 mm N/A 28 mm
00057371 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311C3 N/A 55 mm N/A 120 mm N/A 29 mm
02138792 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308ZNR N/A 40 mm N/A 90 mm N/A 23 mm
00058945 N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6913ZZ N/A 65 mm N/A 90 mm N/A 13 mm
03219099 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210ZZC2 N/A 50 mm N/A 90 mm N/A 20 mm
00058912 N/A NTN 69 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6913 N/A 65 mm N/A 90 mm N/A 13 mm
01447861 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311ZNRC3 N/A 55 mm N/A 120 mm N/A 29 mm
00057326 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310ZNRC3 N/A 50 mm N/A 110 mm N/A 27 mm
02288691 N/A NTN 68 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6832 N/A 160 mm N/A 200 mm N/A 20 mm
02138626 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317ZC3 N/A 85 mm N/A 180 mm N/A 41 mm
03119898 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022LLUC3/EM N/A 110 mm N/A 170 mm N/A 28 mm
02138748 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212NR N/A 60 mm N/A 110 mm N/A 22 mm
02171061 N/A NTN 633 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63307LLB N/A 35 mm N/A 80 mm N/A 34.9 mm
02138598 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307 N/A 35 mm N/A 80 mm N/A 21 mm
00043162 N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6820ZZ N/A 100 mm N/A 125 mm N/A 13 mm
00054164 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210LLUNR N/A 50 mm N/A 90 mm N/A 20 mm
01447794 N/A NTN 60 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6015C3 N/A 75 mm N/A 115 mm N/A 20 mm
00055429 N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6222C3 N/A 110 mm N/A 200 mm N/A 38 mm
00053730 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZZNRC3 N/A 40 mm N/A 80 mm N/A 18 mm
01481769 N/A NTN 69 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6920LLU N/A 100 mm N/A 140 mm N/A 20 mm
02362728 N/A NTN 89 Series Radial and Deep Groove Ball Bearing N/A 8984YY N/A N/A N/A
00057389 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311ZC3 N/A 55 mm N/A 120 mm N/A 29 mm
03733087 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLUAC4 N/A 45 mm N/A 85 mm N/A 19 mm
02300605 N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6017ZZNR N/A 85 mm N/A 130 mm N/A 22 mm
01621203 N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6815LLB N/A 75 mm N/A 95 mm N/A 10 mm
Unit of Measure
« 11 12 13 14 15 »