COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00041590 N/A NTN TMB3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB311 N/A 55 mm N/A 120 mm N/A 29 mm
00049058 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011NRC3 N/A 55 mm N/A 90 mm N/A 18 mm
03221377 N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6814 N/A 70 mm N/A 90 mm N/A 10 mm
03246153 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010ZZC2 N/A 50 mm N/A 80 mm N/A 16 mm
00041598 N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL311Z N/A 55 mm N/A 120 mm N/A 29 mm
04421909 N/A NTN 68 Series 220 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6844C3 N/A 220 mm N/A 270 mm N/A 24 mm
00057623 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313LLUC3/EM N/A 65 mm N/A 140 mm N/A 33 mm
02108995 N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6218ZC3 N/A 90 mm N/A 160 mm N/A 30 mm
01361514 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019P5 N/A 95 mm N/A 145 mm N/A 24 mm
00058089 N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6318C3 N/A 90 mm N/A 190 mm N/A 43 mm
00050343 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026Z N/A 130 mm N/A 200 mm N/A 33 mm
02249690 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010LLBC3/EM N/A 50 mm N/A 80 mm N/A 16 mm
02165196 N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6226 N/A 130 mm N/A 230 mm N/A 40 mm
02138578 N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6214LLU N/A 70 mm N/A 125 mm N/A 24 mm
00055571 N/A NTN 62 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6232 N/A 160 mm N/A 290 mm N/A 48 mm
00049437 N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6014ZZC3/EM N/A 70 mm N/A 110 mm N/A 20 mm
00053623 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZC3 N/A 40 mm N/A 80 mm N/A 18 mm
04813161 N/A NTN 600 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16028 N/A 140 mm N/A 210 mm N/A 22 mm
02166020 N/A NTN CS2 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A CS209LLU N/A 45 mm N/A 85 mm N/A 19 mm
02108997 N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6319C3 N/A 95 mm N/A 200 mm N/A 45 mm
00057222 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310C3 N/A 50 mm N/A 110 mm N/A 27 mm
02280715 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022ZZNR N/A 110 mm N/A 170 mm N/A 28 mm
01447859 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310ZZNRC3 N/A 50 mm N/A 110 mm N/A 27 mm
00038959 N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R8LLB N/A 0.5000 in N/A 1.1250 in N/A 0.3125 in
00041476 N/A NTN BL3 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL308NR N/A 40 mm N/A 90 mm N/A 23 mm
Unit of Measure
« 11 12 13 14 15 »