COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00054457 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212LLUC3/EM N/A 60 mm N/A 110 mm N/A 22 mm
02138562 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LU N/A 40 mm N/A 80 mm N/A 18 mm
02138621 N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6315 N/A 75 mm N/A 160 mm N/A 37 mm
00053922 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLUC3/EM N/A 45 mm N/A 85 mm N/A 19 mm
00041550 N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL310Z N/A 50 mm N/A 110 mm N/A 27 mm
00039252 N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R16LLU N/A 1.0000 in N/A 2.0000 in N/A 0.5000 in
00057707 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313ZZC3/EM N/A 65 mm N/A 140 mm N/A 33 mm
04510708 N/A NTN 64 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6414C3 N/A 70 mm N/A 180 mm N/A 42 mm
02288614 N/A NTN 69 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6924 N/A 120 mm N/A 165 mm N/A 22 mm
00058612 N/A NTN 64 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6415 N/A 75 mm N/A 190 mm N/A 45 mm
03934220 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012ZZC2 N/A 60 mm N/A 95 mm N/A 18 mm
00058959 N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6921LLU N/A 105 mm N/A 145 mm N/A 20 mm
02165198 N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6321C3 N/A 105 mm N/A 225 mm N/A 49 mm
02169396 N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6220C3 N/A 100 mm N/A 180 mm N/A 34 mm
02701960 N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6921ZZ N/A 105 mm N/A 145 mm N/A 20 mm
02381853 N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6032ZZ N/A 160 mm N/A 240 mm N/A 38 mm
03894753 N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6912LLB N/A 60 mm N/A 85 mm N/A 13 mm
02138672 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010 N/A 50 mm N/A 80 mm N/A 16 mm
00040695 N/A NTN CS2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A CS208LLU N/A 40 mm N/A 80 mm N/A 18 mm
04798464 N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6820LLU N/A 100 mm N/A 125 mm N/A 13 mm
02855289 N/A NTN 69 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6926ZZ N/A 130 mm N/A 180 mm N/A 24 mm
00041082 N/A NTN BL2 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL216Z N/A 80 mm N/A 140 mm N/A 26 mm
03273346 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310C2 N/A 50 mm N/A 110 mm N/A 27 mm
02941995 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308T2LLBC3P5 N/A 40 mm N/A 90 mm N/A 23 mm
00055076 N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6217ZZC3/EM N/A 85 mm N/A 150 mm N/A 28 mm
Unit of Measure
« 16 17 18 19 20 »