COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02138561 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208 N/A 40 mm N/A 80 mm N/A 18 mm
01447808 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022NR N/A 110 mm N/A 170 mm N/A 28 mm
02107688 N/A NTN 600 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16018 N/A 90 mm N/A 140 mm N/A 16 mm
04670468 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316C4 N/A 80 mm N/A 170 mm N/A 39 mm
00057260 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310ZZC3/EM N/A 50 mm N/A 110 mm N/A 27 mm
02282122 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026LLBC3 N/A 130 mm N/A 200 mm N/A 33 mm
00053862 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209ZC3 N/A 45 mm N/A 85 mm N/A 19 mm
02462397 N/A NTN CS2 Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A CS205-100D1V14 N/A 1.0000 in N/A 2.0472 in N/A 0.5906 in
00055533 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228 N/A 140 mm N/A 250 mm N/A 42 mm
02138759 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215NR N/A 75 mm N/A 130 mm N/A 25 mm
00041145 N/A NTN BL2 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL218Z N/A 90 mm N/A 160 mm N/A 30 mm
02288675 N/A NTN 600 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16014 N/A 70 mm N/A 110 mm N/A 13 mm
03124098 N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6018C3 N/A 90 mm N/A 140 mm N/A 24 mm
02138574 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212LLU N/A 60 mm N/A 110 mm N/A 22 mm
02330716 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228C3 N/A 140 mm N/A 250 mm N/A 42 mm
00057528 N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6312ZC3 N/A 60 mm N/A 130 mm N/A 31 mm
05173616 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021ZC3 N/A 105 mm N/A 160 mm N/A 26 mm
02171057 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311LLB N/A 55 mm N/A 120 mm N/A 29 mm
03317677 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210LLBNR N/A 50 mm N/A 90 mm N/A 20 mm
03735573 N/A NTN XLS Series 3.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A XLS3C3 N/A 3.0000 in N/A 4.50 in N/A 0.7500 in
02288677 N/A NTN 600 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16026 N/A 130 mm N/A 200 mm N/A 22 mm
05112798 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310ZNRSC3 N/A 50 mm N/A 110 mm N/A 27 mm
01447786 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010NRC3 N/A 50 mm N/A 80 mm N/A 16 mm
01447823 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215NRC3 N/A 75 mm N/A 130 mm N/A 25 mm
04510666 N/A NTN 64 Series 30 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6406ZZ N/A 30 mm N/A 90 mm N/A 23 mm
Unit of Measure
1 2 3 4 5 »