Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02138699 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016Z | N/A 80 mm | N/A 125 mm | N/A 22 mm |
02138819 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016ZZ | N/A 80 mm | N/A 125 mm | N/A 22 mm |
00049703 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016ZZC3/EM | N/A 80 mm | N/A 125 mm | N/A 22 mm |
02138540 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017 | N/A 85 mm | N/A 130 mm | N/A 22 mm |
02138630 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017LLU | N/A 85 mm | N/A 130 mm | N/A 22 mm |
02138700 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017NR | N/A 85 mm | N/A 130 mm | N/A 22 mm |
01447798 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017NRC3 | N/A 85 mm | N/A 130 mm | N/A 22 mm |
00049760 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017ZC3 | N/A 85 mm | N/A 130 mm | N/A 22 mm |
02138702 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017ZNR | N/A 85 mm | N/A 130 mm | N/A 22 mm |
02138701 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017ZZ | N/A 85 mm | N/A 130 mm | N/A 22 mm |
00049847 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018 | N/A 90 mm | N/A 140 mm | N/A 24 mm |
04736682 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018Z | N/A 90 mm | N/A 140 mm | N/A 24 mm |
02300606 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018ZZ | N/A 90 mm | N/A 140 mm | N/A 24 mm |
00049875 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018ZZC3/EM | N/A 90 mm | N/A 140 mm | N/A 24 mm |
02288598 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018ZZNR | N/A 90 mm | N/A 140 mm | N/A 24 mm |
02194216 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019 | N/A 95 mm | N/A 145 mm | N/A 24 mm |
03227908 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019C2P5 | N/A 95 mm | N/A 145 mm | N/A 24 mm |
05994951 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019C3 | N/A 95 mm | N/A 145 mm | N/A 24 mm |
02240842 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019C4 | N/A 95 mm | N/A 145 mm | N/A 24 mm |
00050720 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019LLBC3/EM | N/A 95 mm | N/A 145 mm | N/A 24 mm |
03119896 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019LLUC3 | N/A 95 mm | N/A 145 mm | N/A 24 mm |
02357573 | N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6019ZZC3/EM | N/A 95 mm | N/A 145 mm | N/A 24 mm |
02620887 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020LLB | N/A 100 mm | N/A 150 mm | N/A 24 mm |
02620888 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020LLBC3/EM | N/A 100 mm | N/A 150 mm | N/A 24 mm |
00050038 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020LLUC3/EM | N/A 100 mm | N/A 150 mm | N/A 24 mm |