COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04736685 N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6222Z N/A 110 mm N/A 200 mm N/A 38 mm
00055444 N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6222ZC3 N/A 110 mm N/A 200 mm N/A 38 mm
01447846 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224C4 N/A 120 mm N/A 215 mm N/A 40 mm
03209655 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224L1C3 N/A 120 mm N/A 215 mm N/A 40 mm
02357585 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224LLBC3 N/A 120 mm N/A 215 mm N/A 40 mm
01440932 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224LLUC3/EM N/A 120 mm N/A 215 mm N/A 40 mm
02194225 N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6224ZZC3/EM N/A 120 mm N/A 215 mm N/A 40 mm
00055517 N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6226Z N/A 130 mm N/A 230 mm N/A 40 mm
02280725 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228C4 N/A 140 mm N/A 250 mm N/A 42 mm
05908896 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228LLU N/A 140 mm N/A 250 mm N/A 42 mm
02300608 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228ZZ N/A 140 mm N/A 250 mm N/A 42 mm
01476207 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228ZZC3/EM N/A 140 mm N/A 250 mm N/A 42 mm
00055559 N/A NTN 62 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6230L1C3 N/A 150 mm N/A 270 mm N/A 45 mm
04683897 N/A NTN 62 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6232C3 N/A 160 mm N/A 290 mm N/A 48 mm
02282258 N/A NTN 62 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6232L1C3 N/A 160 mm N/A 290 mm N/A 48 mm
03124103 N/A NTN 62 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6234L1C3 N/A 170 mm N/A 310 mm N/A 52 mm
06168648 N/A NTN 62 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6238C3 N/A 190 mm N/A 340 mm N/A 55 mm
06148934 N/A NTN 62 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6240C3 N/A 200 mm N/A 360 mm N/A 58 mm
02171052 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307LLB N/A 35 mm N/A 80 mm N/A 21 mm
04925391 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307LLBNR N/A 35 mm N/A 80 mm N/A 21 mm
00056691 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307LLU N/A 35 mm N/A 80 mm N/A 21 mm
02138787 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307LU N/A 35 mm N/A 80 mm N/A 21 mm
04787730 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307LUC3 N/A 35 mm N/A 80 mm N/A 21 mm
04544628 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307NRC3 N/A 35 mm N/A 80 mm N/A 21 mm
04677953 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307T2LLBC3P5 N/A 35 mm N/A 80 mm N/A 21 mm
Unit of Measure
« 26 27 28 29 30 »