COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00056718 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZNRC3 N/A 35 mm N/A 80 mm N/A 21 mm
02138600 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZZ N/A 35 mm N/A 80 mm N/A 21 mm
00056647 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZZC3/EM N/A 35 mm N/A 80 mm N/A 21 mm
00056731 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZZNRC3 N/A 35 mm N/A 80 mm N/A 21 mm
02138602 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308 N/A 40 mm N/A 90 mm N/A 23 mm
00056891 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LLB N/A 40 mm N/A 90 mm N/A 23 mm
03235229 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LLBNR N/A 40 mm N/A 90 mm N/A 23 mm
02138790 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LLUNR N/A 40 mm N/A 90 mm N/A 23 mm
00056934 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LLUNRC3 N/A 40 mm N/A 90 mm N/A 23 mm
02138791 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LU N/A 40 mm N/A 90 mm N/A 23 mm
02900819 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308M2ZZCS19 N/A 40 mm N/A 90 mm N/A 23 mm
02138789 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308NR N/A 40 mm N/A 90 mm N/A 23 mm
00056915 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308ZNRC3 N/A 40 mm N/A 90 mm N/A 23 mm
05565493 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308ZZC4 N/A 40 mm N/A 90 mm N/A 23 mm
01447857 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308ZZNRC3 N/A 40 mm N/A 90 mm N/A 23 mm
02138608 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310 N/A 50 mm N/A 110 mm N/A 27 mm
02099737 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLBC3P5 N/A 50 mm N/A 110 mm N/A 27 mm
06281996 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLBNR N/A 50 mm N/A 110 mm N/A 27 mm
02138610 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLU N/A 50 mm N/A 110 mm N/A 27 mm
00057293 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLUC3/EM N/A 50 mm N/A 110 mm N/A 27 mm
02138798 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLUNR N/A 50 mm N/A 110 mm N/A 27 mm
06333557 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LLUNRC3 N/A 50 mm N/A 110 mm N/A 27 mm
02138800 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310LU N/A 50 mm N/A 110 mm N/A 27 mm
02682449 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310X11LLCC4 N/A 50 mm N/A 110 mm N/A 27 mm
02138609 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310Z N/A 50 mm N/A 110 mm N/A 27 mm
Unit of Measure
« 26 27 28 29 30 »