COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00053653 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208ZZ N/A 40 mm N/A 80 mm N/A 18 mm
02300255 N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6815 N/A 75 mm N/A 95 mm N/A 10 mm
00062137 N/A NTN 633 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63316ZZ N/A 80 mm N/A 170 mm N/A 68.3 mm
02280722 N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6214C4 N/A 70 mm N/A 125 mm N/A 24 mm
00058528 N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6410 N/A 50 mm N/A 130 mm N/A 31 mm
02280888 N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6814LLU N/A 70 mm N/A 90 mm N/A 10 mm
00054810 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215C3 N/A 75 mm N/A 130 mm N/A 25 mm
00039021 N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R10ZZ N/A 0.6250 in N/A 1.3750 in N/A 0.3437 in
03735577 N/A NTN XLS Series 4.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A XLS4-1/8C3 N/A 4.1250 in N/A 6.00 in N/A 0.8750 in
02300246 N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6020LLU N/A 100 mm N/A 150 mm N/A 24 mm
01658343 N/A NTN 600 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16010 N/A 50 mm N/A 80 mm N/A 10 mm
02300589 N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6326L1C3 N/A 130 mm N/A 280 mm N/A 58 mm
02288692 N/A NTN 68 Series 180 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6836 N/A 180 mm N/A 225 mm N/A 22 mm
02138797 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310NR N/A 50 mm N/A 110 mm N/A 27 mm
01447802 N/A NTN 60 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6019Z N/A 95 mm N/A 145 mm N/A 24 mm
00057462 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311NRC3 N/A 55 mm N/A 120 mm N/A 29 mm
00058550 N/A NTN 64 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6411 N/A 50 mm N/A 130 mm N/A 31 mm
00038442 N/A NTN Micro Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R4ZZ N/A 0.2500 in N/A 0.6250 in N/A 0.1960 in
00054390 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212C3 N/A 60 mm N/A 110 mm N/A 22 mm
02138828 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012ZZ N/A 60 mm N/A 95 mm N/A 18 mm
00038700 N/A NTN Micro Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R6ZZ N/A 0.3750 in N/A 0.8750 in N/A 0.2812 in
02095284 N/A NTN TMB2 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB209C3 N/A 45 mm N/A 85 mm N/A 19 mm
00053938 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209NRC3 N/A 45 mm N/A 85 mm N/A 19 mm
02280724 N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6216C4 N/A 80 mm N/A 140 mm N/A 26 mm
02843343 N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R16LLB N/A 1.0000 in N/A 2.0000 in N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »