Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
03735539 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313/60 | N/A 60 mm | N/A 140 mm | N/A 33 mm |
02375218 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313L1P5 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
02557927 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313LLB | N/A 65 mm | N/A 140 mm | N/A 33 mm |
00057749 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313LLBC3/EM | N/A 65 mm | N/A 140 mm | N/A 33 mm |
02138616 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313LLU | N/A 65 mm | N/A 140 mm | N/A 33 mm |
02138811 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313NR | N/A 65 mm | N/A 140 mm | N/A 33 mm |
03735540 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313ZC3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
05910400 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314C4 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
04431976 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314L1C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
02171059 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314LLBC3/EM | N/A 70 mm | N/A 150 mm | N/A 35 mm |
00057818 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314LLUC3/EM | N/A 70 mm | N/A 150 mm | N/A 35 mm |
02880481 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314T2LLBC3P5 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
02138814 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314Z | N/A 70 mm | N/A 150 mm | N/A 35 mm |
02288609 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314ZC3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
04736687 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314ZNR | N/A 70 mm | N/A 150 mm | N/A 35 mm |
00057798 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314ZZC3/EM | N/A 70 mm | N/A 150 mm | N/A 35 mm |
02280729 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314ZZNRC3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
04724905 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315C4 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
02171060 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315LLB | N/A 75 mm | N/A 160 mm | N/A 37 mm |
02247757 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315LLBC3/EM | N/A 75 mm | N/A 160 mm | N/A 37 mm |
00057874 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315LLU | N/A 75 mm | N/A 160 mm | N/A 37 mm |
00057910 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315LLUC3/EM | N/A 75 mm | N/A 160 mm | N/A 37 mm |
02462687 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315NR | N/A 75 mm | N/A 160 mm | N/A 37 mm |
02138815 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315Z | N/A 75 mm | N/A 160 mm | N/A 37 mm |
02138622 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315ZZ | N/A 75 mm | N/A 160 mm | N/A 37 mm |