COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02280717 N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6315ZZNR N/A 75 mm N/A 160 mm N/A 37 mm
02138623 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316 N/A 80 mm N/A 170 mm N/A 39 mm
06250365 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316LLBC3/EM N/A 80 mm N/A 170 mm N/A 39 mm
02138816 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316LLU N/A 80 mm N/A 170 mm N/A 39 mm
02138624 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316Z N/A 80 mm N/A 170 mm N/A 39 mm
06254638 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316ZC3 N/A 80 mm N/A 170 mm N/A 39 mm
02138625 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317 N/A 85 mm N/A 180 mm N/A 41 mm
02280970 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317LLBC3/EM N/A 85 mm N/A 180 mm N/A 41 mm
02138627 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317LLU N/A 85 mm N/A 180 mm N/A 41 mm
00058075 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317LLUC3/EM N/A 85 mm N/A 180 mm N/A 41 mm
00058029 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317NR N/A 85 mm N/A 180 mm N/A 41 mm
02139655 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317Z N/A 85 mm N/A 180 mm N/A 41 mm
02138628 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317ZZ N/A 85 mm N/A 180 mm N/A 41 mm
02280971 N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6318LLBC3/EM N/A 90 mm N/A 190 mm N/A 43 mm
00058097 N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6318LLUC3 N/A 90 mm N/A 190 mm N/A 43 mm
02282225 N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6318LLUNRC3 N/A 90 mm N/A 190 mm N/A 43 mm
03735543 N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6318ZC3 N/A 90 mm N/A 190 mm N/A 43 mm
00058131 N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6318ZZC3/EM N/A 90 mm N/A 190 mm N/A 43 mm
00058162 N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6319 N/A 95 mm N/A 200 mm N/A 45 mm
02109000 N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6319LLBC3/EM N/A 95 mm N/A 200 mm N/A 45 mm
02108998 N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6319ZZC3/EM N/A 95 mm N/A 200 mm N/A 45 mm
02300617 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63208LLB N/A 40 mm N/A 80 mm N/A 30.2 mm
02937648 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63208LLBC3/EM N/A 40 mm N/A 80 mm N/A 30.2 mm
00061805 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63208LLU N/A 40 mm N/A 80 mm N/A 30.2 mm
00061812 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63208ZZC3/EM N/A 40 mm N/A 80 mm N/A 30.2 mm
Unit of Measure
« 31 32 33 34 35 »