Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
03126548 | N/A NTN 632 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6328C3 | N/A 140 mm | N/A 300 mm | N/A 62 mm |
02353220 | N/A NTN 633 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63307LLBC3/EM | N/A 35 mm | N/A 80 mm | N/A 34.9 mm |
00062008 | N/A NTN 633 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63307LLUC3/EM | N/A 35 mm | N/A 80 mm | N/A 34.9 mm |
00056257 | N/A NTN 633 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63307ZZC3/EM | N/A 35 mm | N/A 80 mm | N/A 34.9 mm |
04683902 | N/A NTN 633 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63308LLBC3/EM | N/A 40 mm | N/A 90 mm | N/A 36.5 mm |
00062032 | N/A NTN 633 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63308ZZ | N/A 40 mm | N/A 90 mm | N/A 36.5 mm |
06190842 | N/A NTN 633 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6330L1C3 | N/A 150 mm | N/A 320 mm | N/A 65 mm |
03109161 | N/A NTN 633 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63310LLB | N/A 50 mm | N/A 110 mm | N/A 44.4 mm |
02282231 | N/A NTN 633 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63310LLBC3/EM | N/A 50 mm | N/A 110 mm | N/A 44.4 mm |
02300174 | N/A NTN 633 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63311LLB | N/A 55 mm | N/A 120 mm | N/A 49.200 mm |
04544685 | N/A NTN 633 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63311LLBC3/EM | N/A 55 mm | N/A 120 mm | N/A 49.200 mm |
00062090 | N/A NTN 633 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63311ZZ | N/A 55 mm | N/A 120 mm | N/A 49.200 mm |
02171062 | N/A NTN 633 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63312LLB | N/A 60 mm | N/A 130 mm | N/A 54 mm |
04683903 | N/A NTN 633 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63312LLBC3/EM | N/A 60 mm | N/A 130 mm | N/A 54 mm |
00062101 | N/A NTN 633 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63312LLU | N/A 60 mm | N/A 130 mm | N/A 54 mm |
00062107 | N/A NTN 633 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63312ZZ | N/A 60 mm | N/A 130 mm | N/A 54 mm |
04544686 | N/A NTN 633 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63312ZZC3/EM | N/A 60 mm | N/A 130 mm | N/A 54 mm |
04736690 | N/A NTN 633 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63313LLBC3/EM | N/A 65 mm | N/A 140 mm | N/A 58.7 mm |
00062118 | N/A NTN 633 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63313ZZC3/EM | N/A 65 mm | N/A 140 mm | N/A 58.7 mm |
02282232 | N/A NTN 633 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63315LLBC3/EM | N/A 75 mm | N/A 160 mm | N/A 68.3 mm |
02705427 | N/A NTN 633 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63317ZZC3/EM | N/A 85 mm | N/A 180 mm | N/A 73 mm |
06142561 | N/A NTN 633 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6332 | N/A 160 mm | N/A 340 mm | N/A 68 mm |
00062164 | N/A NTN 633 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63320ZZ | N/A 100 mm | N/A 215 mm | N/A 82.600 mm |
04201996 | N/A NTN 633 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6332C3 | N/A 160 mm | N/A 340 mm | N/A 68 mm |
05582663 | N/A NTN 633 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6338L1C3 | N/A 190 mm | N/A 400 mm | N/A 78 mm |