COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00048985 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011C3 N/A 55 mm N/A 90 mm N/A 18 mm
02194218 N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6028C3 N/A 140 mm N/A 210 mm N/A 33 mm
00049465 N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6014LLUC3/EM N/A 70 mm N/A 110 mm N/A 20 mm
00038471 N/A NTN R Series 0.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R4LL N/A 0.2500 in N/A 0.6250 in N/A 0.1960 in
02171043 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212LLB N/A 60 mm N/A 110 mm N/A 22 mm
02138679 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011LLU N/A 55 mm N/A 90 mm N/A 18 mm
00039335 N/A NTN R Series 1.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R20ZZ N/A 1.2500 in N/A 2.2500 in N/A 0.5000 in
02138813 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313ZNR N/A 65 mm N/A 140 mm N/A 33 mm
00058964 N/A NTN 69 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6920ZZ N/A 100 mm N/A 140 mm N/A 20 mm
00049199 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012LLBC3/EM N/A 60 mm N/A 95 mm N/A 18 mm
00055281 N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6219LLUC3/EM N/A 95 mm N/A 170 mm N/A 32 mm
00053095 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLB N/A 40 mm N/A 80 mm N/A 18 mm
02194219 N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6030C3 N/A 150 mm N/A 225 mm N/A 35 mm
01378929 N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6326C3 N/A 130 mm N/A 280 mm N/A 58 mm
02300613 N/A NTN 60 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLBNR N/A 45 mm N/A 85 mm N/A 19 mm
01447807 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022ZZ N/A 110 mm N/A 170 mm N/A 28 mm
03863023 N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6212LLBNR N/A 60 mm N/A 110 mm N/A 22 mm
04544623 N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB208NRC3 N/A 40 mm N/A 80 mm N/A 18 mm
03119959 N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6317ZZC3/EM N/A 85 mm N/A 180 mm N/A 41 mm
00038929 N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R8LLU N/A 0.5000 in N/A 1.1250 in N/A 0.3125 in
03887569 N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R12LLBC3 N/A 0.7500 in N/A 1.6250 in N/A 0.4375 in
03843392 N/A NTN XLS Series 5.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A XLS51GC3 N/A 5.0000 in N/A 7.00 in N/A 1 in
01455584 N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6226C3 N/A 130 mm N/A 230 mm N/A 40 mm
00039352 N/A NTN R Series 1.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R20LL N/A 1.2500 in N/A 2.2500 in N/A 0.5000 in
00041752 N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL314NR N/A 70 mm N/A 150 mm N/A 35 mm
Unit of Measure
1 2 3 4 5 »