COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00057313 N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6310NRC3 N/A 50 mm N/A 110 mm N/A 27 mm
02165199 N/A NTN 632 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6324C3 N/A 120 mm N/A 260 mm N/A 55 mm
04055491 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010L1CC3P5 N/A 50 mm N/A 80 mm N/A 16 mm
02109001 N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6405C3 N/A 25 mm N/A 80 mm N/A 21 mm
00039042 N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R10LLB N/A 0.6250 in N/A 1.3750 in N/A 0.3437 in
00057765 N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6314C3 N/A 70 mm N/A 150 mm N/A 35 mm
01447790 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012NR N/A 60 mm N/A 95 mm N/A 18 mm
00057513 N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6312C3 N/A 60 mm N/A 130 mm N/A 31 mm
02138566 N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6014ZZ N/A 70 mm N/A 110 mm N/A 20 mm
00049680 N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6016C3 N/A 80 mm N/A 125 mm N/A 22 mm
02300609 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307ZZNR N/A 35 mm N/A 80 mm N/A 21 mm
00041035 N/A NTN BL2 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL215 N/A 75 mm N/A 130 mm N/A 25 mm
00055452 N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6222ZZ N/A 110 mm N/A 200 mm N/A 38 mm
00050383 N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6026ZZ N/A 130 mm N/A 200 mm N/A 33 mm
00038179 N/A NTN Micro Series 0.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R2ZZA N/A 0.1250 in N/A 0.3750 in N/A 0.1562 in
00050282 N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6024LLU N/A 120 mm N/A 180 mm N/A 28 mm
02138563 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LLU N/A 40 mm N/A 80 mm N/A 18 mm
02300602 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012ZZNR N/A 60 mm N/A 95 mm N/A 18 mm
02107687 N/A NTN 600 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16015 N/A 75 mm N/A 115 mm N/A 13 mm
02282238 N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6820LLB N/A 100 mm N/A 125 mm N/A 13 mm
00062027 N/A NTN 633 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63308LLU N/A 40 mm N/A 90 mm N/A 36.5 mm
00056680 N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6307LLUC3/EM N/A 35 mm N/A 80 mm N/A 21 mm
02846166 N/A NTN TMB3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB314C3 N/A 70 mm N/A 150 mm N/A 35 mm
00050144 N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6022 N/A 110 mm N/A 170 mm N/A 28 mm
02138620 N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6314ZZ N/A 70 mm N/A 150 mm N/A 35 mm
Unit of Measure
« 6 7 8 9 10 »