Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02300247 | N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6028ZZ | N/A 140 mm | N/A 210 mm | N/A 33 mm |
02194247 | N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6028LLU | N/A 140 mm | N/A 210 mm | N/A 33 mm |
00053608 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208C3 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
02138599 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307Z | N/A 35 mm | N/A 80 mm | N/A 21 mm |
02138731 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208ZZNR | N/A 40 mm | N/A 80 mm | N/A 18 mm |
01361536 | N/A NTN 68 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6818LLU | N/A 90 mm | N/A 115 mm | N/A 13 mm |
00041542 | N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL310 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
02288600 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022C3 | N/A 110 mm | N/A 170 mm | N/A 28 mm |
02138674 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010LLB | N/A 50 mm | N/A 80 mm | N/A 16 mm |
00057556 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312ZZ | N/A 60 mm | N/A 130 mm | N/A 31 mm |
00050007 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018LLUC3 | N/A 90 mm | N/A 140 mm | N/A 24 mm |
04544637 | N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R12LLB | N/A 0.7500 in | N/A 1.6250 in | N/A 0.4375 in |
00054107 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210LLUC3/EM | N/A 50 mm | N/A 90 mm | N/A 20 mm |
04408752 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214LLBC3/EM | N/A 70 mm | N/A 125 mm | N/A 24 mm |
02138735 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209NR | N/A 45 mm | N/A 85 mm | N/A 19 mm |
02138617 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313ZZ | N/A 65 mm | N/A 140 mm | N/A 33 mm |
03950359 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024LLUC3/EM | N/A 120 mm | N/A 180 mm | N/A 28 mm |
00041862 | N/A NTN TMB3 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A TMB318 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
02300604 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016ZZNR | N/A 80 mm | N/A 125 mm | N/A 22 mm |
00056629 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307ZC3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
01447796 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016LLBC3/EM | N/A 80 mm | N/A 125 mm | N/A 22 mm |
02280889 | N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6028ZZC3/EM | N/A 140 mm | N/A 210 mm | N/A 33 mm |
00054712 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214ZZ | N/A 70 mm | N/A 125 mm | N/A 24 mm |
00054928 | N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6216C3 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
00055148 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218C3 | N/A 90 mm | N/A 160 mm | N/A 30 mm |