Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
00130492 | N/A NTN 600 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16032 | N/A 160 mm | N/A 240 mm | N/A 25 mm |
00057982 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316ZZC3/EM | N/A 80 mm | N/A 170 mm | N/A 39 mm |
02171041 | N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6210LLB | N/A 50 mm | N/A 90 mm | N/A 20 mm |
03119893 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016LLUC3/EM | N/A 80 mm | N/A 125 mm | N/A 22 mm |
00057689 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313C4 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
00054738 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214ZZC3/EM | N/A 70 mm | N/A 125 mm | N/A 24 mm |
04684010 | N/A NTN 600 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16022 | N/A 110 mm | N/A 170 mm | N/A 19 mm |
00058893 | N/A NTN 69 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6911 | N/A 55 mm | N/A 80 mm | N/A 13 mm |
02138603 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308Z | N/A 40 mm | N/A 90 mm | N/A 23 mm |
02107686 | N/A NTN 600 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16011 | N/A 55 mm | N/A 90 mm | N/A 11 mm |
00056830 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
01447829 | N/A NTN BL2 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL214ZZ | N/A 70 mm | N/A 125 mm | N/A 24 mm |
03246010 | N/A NTN 633 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63314ZZC3/EM | N/A 70 mm | N/A 150 mm | N/A 63.5 mm |
02288599 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024C3 | N/A 120 mm | N/A 180 mm | N/A 28 mm |
02138730 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLUNR | N/A 40 mm | N/A 80 mm | N/A 18 mm |
02615670 | N/A NTN 68 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6828LLU | N/A 140 mm | N/A 175 mm | N/A 18 mm |
01447801 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6018NR | N/A 90 mm | N/A 140 mm | N/A 24 mm |
00049751 | N/A NTN 60 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6017C3 | N/A 85 mm | N/A 130 mm | N/A 22 mm |
02710664 | N/A NTN 68 Series 180 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6836C3 | N/A 180 mm | N/A 225 mm | N/A 22 mm |
00055099 | N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6217LLUC3 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
00057596 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312NRC3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
02944806 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208ZZC2 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
00053641 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208ZZC3/EM | N/A 40 mm | N/A 80 mm | N/A 18 mm |
03119889 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012LLUC3/EM | N/A 60 mm | N/A 95 mm | N/A 18 mm |
02282046 | N/A NTN Micro Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R6ZZC3 | N/A 0.3750 in | N/A 0.8750 in | N/A 0.2812 in |