COMPANY HEADER
Print Back
Behringer Standard Duty Tube Clamps
Unit of Measure
1 

Item #

Item Name

Clamp Assembly Contents

Clamp Hardware Material

Clamp Material

Tube Size

01046811 N/A Behringer 2-1/4 Inch (in) Size Standard Duty Tube Clamp N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts N/A Zinc Plated Steel N/A Polypropylene N/A 2-1/4 in
01046832 N/A Behringer 3 Inch (in) Size Standard Duty Tube Clamp N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts N/A Zinc Plated Steel N/A Polypropylene N/A 3 in
01457759 N/A Behringer 1/2 Inch (in) Size Standard Duty Tube Clamp N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts N/A Zinc Plated Steel N/A Polypropylene N/A 1/2 in
01457768 N/A Behringer 1-1/4 Inch (in) Size Standard Duty Tube Clamp N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts N/A Zinc Plated Steel N/A Polypropylene N/A 1-1/4 in
01457769 N/A Behringer 1-1/2 Inch (in) Size Standard Duty Tube Clamp N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts N/A Zinc Plated Steel N/A Polypropylene N/A 1-1/2 in
01457772 N/A Behringer 2 Inch (in) Size Standard Duty Tube Clamp N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts N/A Zinc Plated Steel N/A Polypropylene N/A 2 in
Unit of Measure
1