Item # |
Item Name |
Clamp Material |
Clamp Style |
Clamp Type |
Tube Size |
|---|---|---|---|---|---|
| 01457917 | N/A Behringer 1/2 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 1/2 in |
| 01457919 | N/A Behringer 5/8 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 5/8 in |
| 01457921 | N/A Behringer 3/4 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 3/4 in |
| 01457923 | N/A Behringer 7/8 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 7/8 in |
| 01457924 | N/A Behringer 1 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 1 in |
| 01457926 | N/A Behringer 1-1/4 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 1-1/4 in |
| 01457928 | N/A Behringer 1-1/2 Inch (in) Size Twin Tube Clamp | N/A Polypropylene | N/A Twin Tube Clamp | N/A Tube Clamp - Twin Style | N/A 1-1/2 in |