COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Compatible Bearing Type

Inside Diameter

Outside Diameter

Width

00597054 N/A INA (Schaeffler) 120 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 120 mm N/A 155 mm N/A 7 mm
00597402 N/A INA (Schaeffler) 15 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 15 mm N/A 28 mm N/A 2.75 mm
00094665 N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/2 in N/A 2-3/16 in N/A 3/32 in
00094619 N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1.0000 in N/A 1.5625 in N/A 1/32 in
00135362 N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 55 mm N/A 78 mm N/A 1 mm
00085573 N/A INA (Schaeffler) 4 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 4 mm N/A 14 mm N/A 1 mm
00597417 N/A INA (Schaeffler) 37 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 37 mm N/A 52 mm N/A 3.5 mm
00092626 N/A INA (Schaeffler) 20 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 20 mm N/A 35 mm N/A 1 mm
00597456 N/A INA (Schaeffler) 140 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 140 mm N/A 178 mm N/A 9.5 mm
00094602 N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 7/8 in N/A 1.6875 in N/A 1/32 in
00597478 N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 75 mm N/A 110 mm N/A 27 mm
00597426 N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 50 mm N/A 70 mm N/A 4 mm
00094707 N/A INA (Schaeffler) 2-1/2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 2-1/2 in N/A 3.25 in N/A 1/32 in
01547619 N/A INA (Schaeffler) 62 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 62 mm N/A 85 mm N/A 4.75 mm
00597049 N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 100 mm N/A 135 mm N/A 7 mm
00094658 N/A INA (Schaeffler) 1-3/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-3/8 in N/A 2.0625 in N/A 0.126 in
00094563 N/A INA (Schaeffler) 1/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1/4 in N/A 0.6875 in N/A 3/32 in
00597455 N/A INA (Schaeffler) 130 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 130 mm N/A 170 mm N/A 9 mm
00093629 N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 50 mm N/A 70 mm N/A 1 mm
00597006 N/A INA (Schaeffler) 20 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 20 mm N/A 35 mm N/A 2.75 mm
00597443 N/A INA (Schaeffler) 80 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 80 mm N/A 105 mm N/A 5.75 mm
02660514 N/A INA (Schaeffler) 112 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 112 mm N/A 145 mm N/A 7 mm
00094595 N/A INA (Schaeffler) 3/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 3/4 in N/A 1.25 in N/A 0.126 in
00597454 N/A INA (Schaeffler) 120 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 120 mm N/A 155 mm N/A 7 mm
00085520 N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 65 mm N/A 90 mm N/A 1 mm
Unit of Measure
 1 2 3 4 5 »