COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Washers
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Compatible Bearing Type

Inside Diameter

Outside Diameter

Width

00150726 N/A INA (Schaeffler) 102 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 102 mm N/A 135 mm N/A 7 mm
00597460 N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 30 mm N/A 52 mm N/A 16 mm
00597421 N/A INA (Schaeffler) 42 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 42 mm N/A 60 mm N/A 3.5 mm
00597484 N/A INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 90 mm N/A 135 mm N/A 35 mm
01502462 N/A INA (Schaeffler) 5/16 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 5/16 in N/A 0.75 in N/A 1/32 in
00085577 N/A INA (Schaeffler) 6 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 6 mm N/A 19 mm N/A 1 mm
00597459 N/A INA (Schaeffler) 160 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 160 mm N/A 198 mm N/A 9.5 mm
00597472 N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 60 mm N/A 95 mm N/A 7.5 mm
02095280 N/A INA (Schaeffler) 162 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 162 mm N/A 200 mm N/A 9.5 mm
00597436 N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 65 mm N/A 90 mm N/A 5.25 mm
00094667 N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/2 in N/A 2-3/16 in N/A 0.126 in
01514972 N/A INA (Schaeffler) 67 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 67 mm N/A 90 mm N/A 5.25 mm
00094675 N/A INA (Schaeffler) 1-3/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-3/4 in N/A 2.50 in N/A 0.126 in
00597015 N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 35 mm N/A 52 mm N/A 3.5 mm
00094570 N/A INA (Schaeffler) 1/2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1/2 in N/A 0.9375 in N/A 3/32 in
00094574 N/A INA (Schaeffler) 1/2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1/2 in N/A 0.9375 in N/A 3/32 in
00094696 N/A INA (Schaeffler) 2-1/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 2-1/4 in N/A 3.00 in N/A 1/32 in
02291603 N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 50 mm N/A 95 mm N/A 9.5 mm
00597428 N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 55 mm N/A 78 mm N/A 5 mm
00597058 N/A INA (Schaeffler) 140 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 140 mm N/A 180 mm N/A 9.5 mm
00597411 N/A INA (Schaeffler) 25 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 25 mm N/A 42 mm N/A 3 mm
00094634 N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/8 in N/A 1.75 in N/A 0.126 in
00597056 N/A INA (Schaeffler) 130 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 130 mm N/A 170 mm N/A 9 mm
00094586 N/A INA (Schaeffler) 3/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 3/4 in N/A 1.25 in N/A 1/32 in
00597449 N/A INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 90 mm N/A 120 mm N/A 6.5 mm
Unit of Measure
 1 2 3 4 5 »