COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Washers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Compatible Bearing Type

Inside Diameter

Outside Diameter

Width

00092972 N/A INA (Schaeffler) 17 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 17 mm N/A 30 mm N/A 1 mm
00094702 N/A INA (Schaeffler) 2-1/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 2-1/4 in N/A 3.00 in N/A 0.126 in
00597466 N/A INA (Schaeffler) 45 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 45 mm N/A 73 mm N/A 20 mm
01514971 N/A INA (Schaeffler) 122 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 122 mm N/A 155 mm N/A 7 mm
00094558 N/A INA (Schaeffler) 3/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 3/8 in N/A 0.8125 in N/A 1/32 in
00094680 N/A INA (Schaeffler) 2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 2.0000 in N/A 2.75 in N/A 1/32 in
00597423 N/A INA (Schaeffler) 45 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 45 mm N/A 65 mm N/A 4 mm
01200864 N/A INA (Schaeffler) 32 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 32 mm N/A 47 mm N/A 3 mm
00094655 N/A INA (Schaeffler) 1-3/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-3/8 in N/A 2.0625 in N/A 3/32 in
00597468 N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 50 mm N/A 78 mm N/A 22 mm
00092912 N/A INA (Schaeffler) 130 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 130 mm N/A 170 mm N/A 1 mm
00597486 N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 100 mm N/A 150 mm N/A 38 mm
00093643 N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 60 mm N/A 85 mm N/A 1 mm
00085568 N/A INA (Schaeffler) 140 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 140 mm N/A 180 mm N/A 1 mm
00085575 N/A INA (Schaeffler) 5 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 5 mm N/A 15 mm N/A 1 mm
00093081 N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 35 mm N/A 52 mm N/A 1 mm
00597021 N/A INA (Schaeffler) 45 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 45 mm N/A 65 mm N/A 4 mm
00094242 N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 100 mm N/A 135 mm N/A 1 mm
00597024 N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 50 mm N/A 70 mm N/A 4 mm
00597027 N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 55 mm N/A 78 mm N/A 5 mm
00103677 N/A INA (Schaeffler) 8 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 8 mm N/A 21 mm N/A 1 mm
01547622 N/A INA (Schaeffler) 47 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 47 mm N/A 65 mm N/A 4 mm
00094630 N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1-1/8 in N/A 1.75 in N/A 3/32 in
00597018 N/A INA (Schaeffler) 40 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 40 mm N/A 60 mm N/A 3.5 mm
00094561 N/A INA (Schaeffler) 3/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 3/8 in N/A 0.8125 in N/A 3/32 in
Unit of Measure
1 2 3 4 5 »