COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Washers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Compatible Bearing Type

Inside Diameter

Outside Diameter

Width

00597405 N/A INA (Schaeffler) 17 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 17 mm N/A 30 mm N/A 2.75 mm
00597474 N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 65 mm N/A 100 mm N/A 27 mm
00597476 N/A INA (Schaeffler) 70 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 70 mm N/A 105 mm N/A 27 mm
00597060 N/A INA (Schaeffler) 150 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 150 mm N/A 190 mm N/A 9.5 mm
01200922 N/A INA (Schaeffler) 142 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 142 mm N/A 180 mm N/A 9.5 mm
04176708 N/A INA (Schaeffler) 57 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 57 mm N/A 78 mm N/A 5 mm
03182225 N/A INA (Schaeffler) 72 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 72 mm N/A 95 mm N/A 5.25 mm
00597453 N/A INA (Schaeffler) 110 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 110 mm N/A 145 mm N/A 7 mm
00094689 N/A INA (Schaeffler) 2 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 2.0000 in N/A 2.75 in N/A 0.126 in
00597413 N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 30 mm N/A 47 mm N/A 3 mm
00094550 N/A INA (Schaeffler) 1/4 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 1/4 in N/A 0.6875 in N/A 1/32 in
00597409 N/A INA (Schaeffler) 21 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 21 mm N/A 35 mm N/A 2.75 mm
00094578 N/A INA (Schaeffler) 5/8 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 5/8 in N/A 1.1250 in N/A 1/32 in
00597415 N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 35 mm N/A 52 mm N/A 3.5 mm
00095794 N/A INA (Schaeffler) 62 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 62 mm N/A 95 mm N/A 26 mm
00597441 N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 75 mm N/A 100 mm N/A 5.75 mm
00095729 N/A INA (Schaeffler) 82 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 82 mm N/A 115 mm N/A 28 mm
00597012 N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 30 mm N/A 47 mm N/A 3 mm
00094721 N/A INA (Schaeffler) 3 Inch (in) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 3.0000 in N/A 3.75 in N/A 1/32 in
00597051 N/A INA (Schaeffler) 110 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 110 mm N/A 145 mm N/A 7 mm
00597470 N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 55 mm N/A 90 mm N/A 25 mm
00597033 N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 65 mm N/A 90 mm N/A 5.25 mm
00092897 N/A INA (Schaeffler) 15 Millimeter (mm) Inside Diameter Thrust Washer N/A Needle Roller Thrust N/A 15 mm N/A 28 mm N/A 1 mm
00597482 N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust N/A 85 mm N/A 125 mm N/A 31 mm
00597043 N/A INA (Schaeffler) 85 Millimeter (mm) Inside Diameter Thrust Washer N/A Cylindrical Roller Thrust Needle Roller Thrust N/A 85 mm N/A 110 mm N/A 5.75 mm
Unit of Measure
1 2 3 4 5 »