Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
---|---|---|---|---|---|
00094661 | N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/2 in | N/A 2-3/16 in | N/A 1/32 in |
00597457 | N/A INA (Schaeffler) 150 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 150 mm | N/A 188 mm | N/A 9.5 mm |
00081054 | N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 75 mm | N/A 100 mm | N/A 1 mm |
00597432 | N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 60 mm | N/A 85 mm | N/A 4.75 mm |
00092639 | N/A INA (Schaeffler) 25 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 25 mm | N/A 42 mm | N/A 1 mm |
00094637 | N/A INA (Schaeffler) 1-1/4 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/4 in | N/A 1.9375 in | N/A 1/32 in |
00597036 | N/A INA (Schaeffler) 70 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust Needle Roller Thrust | N/A 70 mm | N/A 95 mm | N/A 5.25 mm |
02361368 | N/A INA (Schaeffler) 132 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 132 mm | N/A 170 mm | N/A 9 mm |
00597039 | N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust Needle Roller Thrust | N/A 75 mm | N/A 100 mm | N/A 5.75 mm |
00094600 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 7/8 in | N/A 1.4375 in | N/A 1/32 in |
00094628 | N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/8 in | N/A 1.75 in | N/A 1/32 in |
00094616 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 7/8 in | N/A 1.6875 in | N/A 0.126 in |
00094640 | N/A INA (Schaeffler) 1-1/4 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/4 in | N/A 1.9375 in | N/A 3/32 in |
00094632 | N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/8 in | N/A 1.75 in | N/A 3/32 in |
00094686 | N/A INA (Schaeffler) 2 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 2.0000 in | N/A 2.75 in | N/A 3/32 in |