COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150062 N/A Garlock KLOZURE® GUARDIAN® 2.2857 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4452 N/A 3.93 in N/A Bronze
06149442 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0569 N/A 3.1250 in N/A Bronze
06149658 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1766 N/A 3.25 in N/A Bronze
06149936 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3645 N/A 3.1880 in N/A Bronze
06150016 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4257 N/A 3.3120 in N/A Bronze
06150234 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5653 N/A 3.50 in N/A Bronze
06150235 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5666 N/A 3.3750 in N/A Bronze
06150587 N/A Garlock KLOZURE® GUARDIAN® 2.3125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8386 N/A 3.50 in N/A Bronze
06150312 N/A Garlock KLOZURE® GUARDIAN® 2.3150 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6617 N/A 3.3460 in N/A Bronze
06150446 N/A Garlock KLOZURE® GUARDIAN® 2.3150 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7554 N/A 3.3120 in N/A Bronze
06150477 N/A Garlock KLOZURE® GUARDIAN® 2.3333 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7665 N/A 3.0830 in N/A Bronze
06149373 N/A Garlock KLOZURE® GUARDIAN® 2.3421 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0288 N/A 3.3420 in N/A Bronze
06149660 N/A Garlock KLOZURE® GUARDIAN® 2.3421 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1775 N/A 3.50 in N/A Bronze
06149429 N/A Garlock KLOZURE® GUARDIAN® 2.3437 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0533 N/A 3.5580 in N/A Bronze
06150600 N/A Garlock KLOZURE® GUARDIAN® 2.3437 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8446 N/A 3.50 in N/A Bronze
06150415 N/A Garlock KLOZURE® GUARDIAN® 2.3469 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7384 N/A 3.3810 in N/A Bronze
06150474 N/A Garlock KLOZURE® GUARDIAN® 2.3469 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7648 N/A 3.4030 in N/A Bronze
06149948 N/A Garlock KLOZURE® GUARDIAN® 2.3500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3708 N/A 3-7/8 in N/A Bronze
06150097 N/A Garlock KLOZURE® GUARDIAN® 2.3500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4609 N/A 3.3500 in N/A Bronze
06150108 N/A Garlock KLOZURE® GUARDIAN® 2.3500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4687 N/A 3.3750 in N/A Bronze
06150343 N/A Garlock KLOZURE® GUARDIAN® 2.3518 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6809 N/A 3.3520 in N/A Bronze
06150521 N/A Garlock KLOZURE® GUARDIAN® 2.3518 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7954 N/A 3.4680 in N/A Bronze
06149645 N/A Garlock KLOZURE® GUARDIAN® 2.3541 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1721 N/A 3.4670 in N/A Bronze
06150588 N/A Garlock KLOZURE® GUARDIAN® 2.3541 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8392 N/A 3.8630 in N/A Bronze
06149379 N/A Garlock KLOZURE® GUARDIAN® 2.3548 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0310 N/A 3.9360 in N/A Bronze
Unit of Measure
« 11 12 13 14 15 »