COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150224 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5585 N/A 3.13 in N/A Bronze
03070541 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7395 N/A 3.5100 in N/A Bronze
06150531 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8050 N/A 3.3510 in N/A Bronze
06150566 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8265 N/A 3.5420 in N/A Bronze
06150589 N/A Garlock KLOZURE® GUARDIAN® 2.3750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8400 N/A 3.75 in N/A Bronze
06149852 N/A Garlock KLOZURE® GUARDIAN® 2.3800 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3064 N/A 3.3800 in N/A Bronze
06150360 N/A Garlock KLOZURE® GUARDIAN® 2.3970 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6918 N/A 3.3970 in N/A Bronze
06149324 N/A Garlock KLOZURE® GUARDIAN® 2.4000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0049 N/A 3.9370 in N/A Bronze
06149858 N/A Garlock KLOZURE® GUARDIAN® 2.4000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3115 N/A 3.3800 in N/A Bronze
06150493 N/A Garlock KLOZURE® GUARDIAN® 2.4102 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7757 N/A 3.4100 in N/A Bronze
06149626 N/A Garlock KLOZURE® GUARDIAN® 2.4150 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1652 N/A 3.4150 in N/A Bronze
06149985 N/A Garlock KLOZURE® GUARDIAN® 2.4150 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4013 N/A 3.4770 in N/A Bronze
06149535 N/A Garlock KLOZURE® GUARDIAN® 2.4347 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1133 N/A 3.1850 in N/A Bronze
06149995 N/A Garlock KLOZURE® GUARDIAN® 2.4347 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4054 N/A 3.3500 in N/A Bronze
06150435 N/A Garlock KLOZURE® GUARDIAN® 2.4347 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7482 N/A 3.4340 in N/A Bronze
06150572 N/A Garlock KLOZURE® GUARDIAN® 2.4347 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8309 N/A 3.3450 in N/A Bronze
06149500 N/A Garlock KLOZURE® GUARDIAN® 2.4358 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0888 N/A 3.50 in N/A Bronze
06150397 N/A Garlock KLOZURE® GUARDIAN® 2.4358 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7283 N/A 3.4380 in N/A Bronze
06150484 N/A Garlock KLOZURE® GUARDIAN® 2.4358 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7704 N/A 3.4360 in N/A Bronze
06149353 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0177 N/A 3.9370 in N/A Bronze
06149718 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2163 N/A 3-7/8 in N/A Bronze
06149964 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3842 N/A 3.6870 in N/A Bronze
02530634 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4280 N/A 3.4380 in N/A Bronze
06150049 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4358 N/A 3.4810 in N/A Bronze
06150194 N/A Garlock KLOZURE® GUARDIAN® 2.4375 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5288 N/A 3.75 in N/A Bronze
Unit of Measure
« 16 17 18 19 20 »