COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149946 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3687 N/A 2.9000 in N/A Bronze
06150020 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4274 N/A 2.5630 in N/A Bronze
05390385 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4470 N/A 2.5020 in N/A Bronze
06150480 N/A Garlock KLOZURE® GUARDIAN® 1.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7678 N/A 2.3750 in N/A Bronze
06150582 N/A Garlock KLOZURE® GUARDIAN® 1.5652 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8372 N/A 2.5650 in N/A Bronze
06149699 N/A Garlock KLOZURE® GUARDIAN® 1.5689 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2074 N/A 2-5/8 in N/A Bronze
06149796 N/A Garlock KLOZURE® GUARDIAN® 1.5714 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2582 N/A 2.3750 in N/A Bronze
06150176 N/A Garlock KLOZURE® GUARDIAN® 1.5730 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5051 N/A 2.5730 in N/A Bronze
06149679 N/A Garlock KLOZURE® GUARDIAN® 1.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1937 N/A 2.5730 in N/A Bronze
06150080 N/A Garlock KLOZURE® GUARDIAN® 1.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4537 N/A 2.4410 in N/A Bronze
06150141 N/A Garlock KLOZURE® GUARDIAN® 1.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4895 N/A 2.5750 in N/A Bronze
02675836 N/A Garlock KLOZURE® GUARDIAN® 1.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5539 N/A 2.3620 in N/A Bronze
06150319 N/A Garlock KLOZURE® GUARDIAN® 1.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6648 N/A 2.559 in N/A Bronze
06150322 N/A Garlock KLOZURE® GUARDIAN® 1.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6662 N/A 2.5980 in N/A Bronze
06150362 N/A Garlock KLOZURE® GUARDIAN® 1.5833 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6932 N/A 2.6230 in N/A Bronze
06149390 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0364 N/A 2.63 in N/A Bronze
06149795 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2581 N/A 2.3770 in N/A Bronze
02530618 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4144 N/A 2-5/8 in N/A Bronze
03919487 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4327 N/A 2.50 in N/A Bronze
03018403 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4615 N/A 2.3750 in N/A Bronze
06150106 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4679 N/A 2.4380 in N/A Bronze
06150263 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6013 N/A 2.8750 in N/A Bronze
06150282 N/A Garlock KLOZURE® GUARDIAN® 1.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6200 N/A 2.75 in N/A Bronze
06149803 N/A Garlock KLOZURE® GUARDIAN® 1.6538 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2611 N/A 2.559 in N/A Bronze
06149940 N/A Garlock KLOZURE® GUARDIAN® 1.6538 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3658 N/A 2.6380 in N/A Bronze
Unit of Measure
 1 2 3 4 5 »