COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

04737162 N/A Garlock KLOZURE® GUARDIAN® 2.5581 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2680 N/A 3.5740 in N/A Bronze
06150100 N/A Garlock KLOZURE® GUARDIAN® 2.5581 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4630 N/A 3.5580 in N/A Bronze
06150293 N/A Garlock KLOZURE® GUARDIAN® 2.5581 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6382 N/A 3.5610 in N/A Bronze
06149402 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0415 N/A 3.3500 in N/A Bronze
06149829 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2816 N/A 3.3460 in N/A Bronze
06149919 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3535 N/A 3.9320 in N/A Bronze
02675828 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4721 N/A 3.5430 in N/A Bronze
06150255 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5795 N/A 3.5830 in N/A Bronze
06150309 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6534 N/A 3.6220 in N/A Bronze
02675848 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6552 N/A 3.5800 in N/A Bronze
06150352 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6889 N/A 3.3460 in N/A Bronze
06150546 N/A Garlock KLOZURE® GUARDIAN® 2.5588 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8114 N/A 3.5850 in N/A Bronze
06149584 N/A Garlock KLOZURE® GUARDIAN® 2.5600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1421 N/A 3.5750 in N/A Bronze
04715173 N/A Garlock KLOZURE® GUARDIAN® 2.5600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2760 N/A 3.6 in N/A Bronze
06149906 N/A Garlock KLOZURE® GUARDIAN® 2.5600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3475 N/A 3.6950 in N/A Bronze
06150251 N/A Garlock KLOZURE® GUARDIAN® 2.5600 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5760 N/A 3.56 in N/A Bronze
06150022 N/A Garlock KLOZURE® GUARDIAN® 2.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4281 N/A 3.5620 in N/A Bronze
06150269 N/A Garlock KLOZURE® GUARDIAN® 2.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6051 N/A 3.50 in N/A Bronze
06150613 N/A Garlock KLOZURE® GUARDIAN® 2.5625 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8509 N/A 3.7560 in N/A Bronze
06150338 N/A Garlock KLOZURE® GUARDIAN® 2.5652 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6743 N/A 3.5650 in N/A Bronze
06150083 N/A Garlock KLOZURE® GUARDIAN® 2.5750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4567 N/A 3.5750 in N/A Bronze
06149628 N/A Garlock KLOZURE® GUARDIAN® 2.5789 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1665 N/A 3.5790 in N/A Bronze
06149910 N/A Garlock KLOZURE® GUARDIAN® 2.5869 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3486 N/A 3.75 in N/A Bronze
04715174 N/A Garlock KLOZURE® GUARDIAN® 2.6190 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2783 N/A 3.75 in N/A Bronze
06149494 N/A Garlock KLOZURE® GUARDIAN® 2.6250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0872 N/A 3-7/8 in N/A Bronze
Unit of Measure
« 16 17 18 19 20 »