COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 26 27 28 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

03316883 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4328 N/A 3-7/8 in N/A Bronze
02675827 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4709 N/A 3.75 in N/A Bronze
06150326 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6680 N/A 3.9980 in N/A Bronze
06150405 N/A Garlock KLOZURE® GUARDIAN® 3.0000 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7332 N/A 3-7/8 in N/A Bronze
05801868 N/A Garlock KLOZURE® GUARDIAN® 3.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4775 N/A 3-7/8 in N/A Bronze
06150149 N/A Garlock KLOZURE® GUARDIAN® 3.0714 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4973 N/A 3.9370 in N/A Bronze
06149513 N/A Garlock KLOZURE® GUARDIAN® 3.0189 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0948 N/A 3.9990 in N/A Bronze
06149624 N/A Garlock KLOZURE® GUARDIAN® 3.2449 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1634 N/A 3.9980 in N/A Bronze
02675830 N/A Garlock KLOZURE® GUARDIAN® 3.1500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4798 N/A 3.9370 in N/A Bronze
06150377 N/A Garlock KLOZURE® GUARDIAN® 3.1489 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6962 N/A 3.9370 in N/A Bronze
06149342 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0144 N/A N/A Bronze
07228267 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0479 N/A N/A Bronze
06149412 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0485 N/A N/A Bronze
07228255 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0486 N/A N/A Bronze
06149708 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2117 N/A N/A Bronze
06149754 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2370 N/A N/A Bronze
06149775 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2457 N/A N/A Bronze
06149792 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2561 N/A N/A Bronze
06149823 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2786 N/A N/A Bronze
06149839 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2975 N/A N/A Bronze
06149840 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2976 N/A N/A Bronze
06149842 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2989 N/A N/A Bronze
06149848 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3029 N/A N/A Bronze
06149851 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3051 N/A N/A Bronze
06149863 N/A Garlock Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3190 N/A N/A Bronze
Unit of Measure
« 26 27 28