COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06150060 N/A Garlock KLOZURE® GUARDIAN® 1.6538 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4439 N/A 2-5/8 in N/A Bronze
06150218 N/A Garlock KLOZURE® GUARDIAN® 1.6538 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5540 N/A 2.4410 in N/A Bronze
06150288 N/A Garlock KLOZURE® GUARDIAN® 1.6538 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6304 N/A 2.835 in N/A Bronze
06149407 N/A Garlock KLOZURE® GUARDIAN® 1.6849 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0453 N/A 2.6850 in N/A Bronze
06149619 N/A Garlock KLOZURE® GUARDIAN® 1.6849 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1598 N/A 2.8550 in N/A Bronze
06149567 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1341 N/A 2.75 in N/A Bronze
06149607 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1490 N/A 2.5870 in N/A Bronze
06149756 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2385 N/A 2.6860 in N/A Bronze
06149780 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2477 N/A 3.25 in N/A Bronze
05801864 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4275 N/A 2.6880 in N/A Bronze
06150204 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5415 N/A 2-5/8 in N/A Bronze
06150498 N/A Garlock KLOZURE® GUARDIAN® 1.6875 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7790 N/A 2.7810 in N/A Bronze
06149467 N/A Garlock KLOZURE® GUARDIAN® 1.6923 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0714 N/A 2.7560 in N/A Bronze
06149809 N/A Garlock KLOZURE® GUARDIAN® 1.7319 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2670 N/A 2.75 in N/A Bronze
06149403 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0424 N/A 2.5620 in N/A Bronze
06149436 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0551 N/A 2.9090 in N/A Bronze
06149512 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0946 N/A 2.7480 in N/A Bronze
06149557 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1298 N/A 2.8750 in N/A Bronze
06149654 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1744 N/A 2.75 in N/A Bronze
06149882 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3291 N/A 2.6870 in N/A Bronze
06149951 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3718 N/A 2.9370 in N/A Bronze
06149974 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3975 N/A 3.1250 in N/A Bronze
02530604 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4107 N/A 2.8750 in N/A Bronze
02675803 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4145 N/A 2.75 in N/A Bronze
03929914 N/A Garlock KLOZURE® GUARDIAN® 1.7500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4319 N/A 2.50 in N/A Bronze
Unit of Measure
« 6 7 8 9 10 »