COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Outside Diameter

Rotor/Stator Material

06149992 N/A Garlock KLOZURE® GUARDIAN® 1.7826 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4048 N/A 3.00 in N/A Bronze
06150051 N/A Garlock KLOZURE® GUARDIAN® 1.7948 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4368 N/A 2.7980 in N/A Bronze
06149347 N/A Garlock KLOZURE® GUARDIAN® 1.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0156 N/A 3.5620 in N/A Bronze
06149878 N/A Garlock KLOZURE® GUARDIAN® 1.8125 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3261 N/A 2-5/8 in N/A Bronze
06149776 N/A Garlock KLOZURE® GUARDIAN® 1.8269 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2463 N/A 2.6210 in N/A Bronze
06149727 N/A Garlock KLOZURE® GUARDIAN® 1.8500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2214 N/A 3.00 in N/A Bronze
06150614 N/A Garlock KLOZURE® GUARDIAN® 1.8500 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-8515 N/A 3.5430 in N/A Bronze
06149408 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0460 N/A 3.3120 in N/A Bronze
06149409 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0461 N/A 3.3750 in N/A Bronze
06149425 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0509 N/A 2.8600 in N/A Bronze
06149443 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-0590 N/A 2.8840 in N/A Bronze
06149560 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-1301 N/A 3.0770 in N/A Bronze
06149690 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2011 N/A 2.63 in N/A Bronze
06149730 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2241 N/A 2.88 in N/A Bronze
02530602 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3585 N/A 2.8750 in N/A Bronze
06149960 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-3834 N/A 3.06 in N/A Bronze
02530607 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4110 N/A 2.75 in N/A Bronze
05528232 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4330 N/A 2.6860 in N/A Bronze
06150084 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4571 N/A 3.25 in N/A Bronze
05209284 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-4809 N/A 3.00 in N/A Bronze
06150172 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5040 N/A 3.1250 in N/A Bronze
06150183 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-5074 N/A 2.6350 in N/A Bronze
06150276 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-6137 N/A 3.5430 in N/A Bronze
06150497 N/A Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-7789 N/A 2.7810 in N/A Bronze
06149808 N/A Garlock KLOZURE® GUARDIAN® 1.8780 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator N/A Garlock N/A 29602-2669 N/A 3.50 in N/A Bronze
Unit of Measure
« 6 7 8 9 10 »