COMPANY HEADER
Print Back
Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator (06150631)
Unit of Measure
1 2 

Item #

Item Name

Supplier Name

Manufacturer Part Number

UPC Code

Rotor/Stator Material

06150631 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-1994 N/A 717744887476 N/A 316 Stainless Steel
06150632 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-2149 N/A 717744791766 N/A 316 Stainless Steel
06150633 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-2606 N/A 717744863128 N/A 316 Stainless Steel
06150634 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-2677 N/A 717744817268 N/A 316 Stainless Steel
06150635 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-3278 N/A 717744862794 N/A 316 Stainless Steel
06150636 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-3332 N/A 717744862381 N/A 316 Stainless Steel
06150637 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-3346 N/A 717744893477 N/A 316 Stainless Steel
06150638 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-3350 N/A 717744863104 N/A 316 Stainless Steel
06150640 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-3553 N/A 717744600648 N/A 316 Stainless Steel
06150641 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-3585 N/A 717744625054 N/A 316 Stainless Steel
06150642 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4104 N/A 717744787707 N/A 316 Stainless Steel
06150643 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4108 N/A 717744627225 N/A 316 Stainless Steel
06150644 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4109 N/A 717744898809 N/A 316 Stainless Steel
06150645 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4110 N/A 717744898816 N/A 316 Stainless Steel
06150646 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4112 N/A 717744757335 N/A 316 Stainless Steel
06150647 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4146 N/A 717744795030 N/A 316 Stainless Steel
06150648 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4150 N/A 717744758936 N/A 316 Stainless Steel
06150650 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4154 N/A 717744786076 N/A 316 Stainless Steel
06150652 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4158 N/A 717744792138 N/A 316 Stainless Steel
06150653 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4160 N/A 717744863135 N/A 316 Stainless Steel
06150654 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4172 N/A 717744662301 N/A 316 Stainless Steel
06150655 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4276 N/A 717744887483 N/A 316 Stainless Steel
06150656 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4280 N/A 717744641313 N/A 316 Stainless Steel
06150657 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4316 N/A 717744877767 N/A 316 Stainless Steel
06150658 N/A Garlock 316 Stainless Steel Rotor/Stator Bearing Isolator N/A Garlock N/A 29604-4379 N/A 717744793029 N/A 316 Stainless Steel
Unit of Measure
1 2