COMPANY HEADER
Print Back
FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing (00043198)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

00043618 N/A FAG (Schaeffler) 23 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 167000 N N/A 67 mm N/A 200 mm
00061474 N/A FAG (Schaeffler) 12 Series 6 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 6 mm N/A 2600 N N/A 6 mm N/A 19 mm
02498767 N/A FAG (Schaeffler) 12 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 64000 N N/A 32 mm N/A 170 mm
02064878 N/A FAG (Schaeffler) 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 50 mm N/A 22900 N N/A 23 mm N/A 90 mm
02498769 N/A FAG (Schaeffler) 12 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 110 mm N/A 89000 N N/A 38 mm N/A 200 mm
00042688 N/A FAG (Schaeffler) 12 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 70 mm N/A 35000 N N/A 24 mm N/A 125 mm
02372173 N/A FAG (Schaeffler) 22 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 44500 N N/A 31 mm N/A 130 mm
00128988 N/A FAG (Schaeffler) 22 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 110 mm N/A 126000 N N/A 53 mm N/A 200 mm
00042392 N/A FAG (Schaeffler) 12 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 20 mm N/A 10100 N N/A 14 mm N/A 47 mm
00042985 N/A FAG (Schaeffler) 13 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 38500 N N/A 25 mm N/A 100 mm
02107567 N/A FAG (Schaeffler) 23 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 40500 N N/A 31 mm N/A 80 mm
00129249 N/A FAG (Schaeffler) 22 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 80 mm N/A 49500 N N/A 33 mm N/A 140 mm
00140384 N/A FAG (Schaeffler) 22 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 110 mm N/A 126000 N N/A 53 mm N/A 200 mm
00043224 N/A FAG (Schaeffler) 13 Series 105 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 105 mm N/A 158000 N N/A 49 mm N/A 225 mm
00129324 N/A FAG (Schaeffler) 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 18300 N N/A 24 mm N/A 62 mm
00042846 N/A FAG (Schaeffler) 13 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 17 mm N/A 12900 N N/A 14 mm N/A 47 mm
02498772 N/A FAG (Schaeffler) 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 75 mm N/A 124000 N N/A 55 mm N/A 160 mm
00043246 N/A FAG (Schaeffler) 22 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 17 mm N/A 11800 N N/A 16 mm N/A 40 mm
00042439 N/A FAG (Schaeffler) 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 15900 N N/A 16 mm N/A 62 mm
00043503 N/A FAG (Schaeffler) 23 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 77000 N N/A 43 mm N/A 120 mm
00140368 N/A FAG (Schaeffler) 22 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 84000 N N/A 43 mm N/A 170 mm
00043089 N/A FAG (Schaeffler) 13 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 65 mm N/A 63000 N N/A 33 mm N/A 140 mm
02297720 N/A FAG (Schaeffler) 13 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 80 mm N/A 89000 N N/A 39 mm N/A 170 mm
04775816 N/A FAG (Schaeffler) 112 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 45 mm N/A 22000 N N/A 19 mm N/A 85 mm
00043235 N/A FAG (Schaeffler) 13 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 110 mm N/A 165000 N N/A 50 mm N/A 240 mm
Unit of Measure
1 2 3 4 5 »