Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
02108959 | N/A NTN 12K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1211KC3 | N/A 55 mm | N/A 100 mm | N/A 21 mm |
06000339 | N/A NTN 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1212 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
00042630 | N/A NTN 12K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1212K | N/A 60 mm | N/A 110 mm | N/A 22 mm |
06129492 | N/A NTN 12K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1212KC3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
02288569 | N/A NTN 12 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1214 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
02288570 | N/A NTN 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1215 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
04435853 | N/A NTN 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1215C3 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
02108960 | N/A NTN 12K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1215KC3 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
03620512 | N/A NTN 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1216 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
00042730 | N/A NTN 12K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1216K | N/A 80 mm | N/A 140 mm | N/A 26 mm |
02108961 | N/A NTN 12K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1216KC3 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
01378931 | N/A NTN 12K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1217K | N/A 85 mm | N/A 150 mm | N/A 28 mm |
02108962 | N/A NTN 12K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1217KC3 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
02288459 | N/A NTN 12K Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1219KC3 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
02288572 | N/A NTN 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1220C3 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
04732598 | N/A NTN 12K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1222K | N/A 110 mm | N/A 200 mm | N/A 38 mm |
01510004 | N/A NTN 13 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1304C3 | N/A 20 mm | N/A 52 mm | N/A 15 mm |
00042898 | N/A NTN 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1306 | N/A 30 mm | N/A 72 mm | N/A 19 mm |
02107672 | N/A NTN 13K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1306K | N/A 30 mm | N/A 72 mm | N/A 19 mm |
03011854 | N/A NTN 13K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1306KC3 | N/A 30 mm | N/A 72 mm | N/A 19 mm |
01447967 | N/A NTN 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1307 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
00042943 | N/A NTN 13 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1308 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
02107673 | N/A NTN 13K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1308KC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
02108967 | N/A NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1310KC3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
00043024 | N/A NTN 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 1311 | N/A 55 mm | N/A 120 mm | N/A 29 mm |