COMPANY HEADER
Print Back
NTN Self-Aligning Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02288586 N/A NTN 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2212 N/A 60 mm N/A 110 mm N/A 28 mm
02108966 N/A NTN 13K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1309KC3 N/A 45 mm N/A 100 mm N/A 25 mm
02280845 N/A NTN 12K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1222KC3 N/A 110 mm N/A 200 mm N/A 38 mm
02108978 N/A NTN 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2207 N/A 35 mm N/A 72 mm N/A 23 mm
01447966 N/A NTN 13 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1305 N/A 25 mm N/A 62 mm N/A 17 mm
02288463 N/A NTN 22K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2208KC3 N/A 40 mm N/A 80 mm N/A 23 mm
04230516 N/A NTN 13 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1304 N/A 20 mm N/A 52 mm N/A 15 mm
02288664 N/A NTN 22 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2216 N/A 80 mm N/A 140 mm N/A 33 mm
02108963 N/A NTN 12K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1218KC3 N/A 90 mm N/A 160 mm N/A 30 mm
00042420 N/A NTN 12 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1205 N/A 25 mm N/A 52 mm N/A 15 mm
02108984 N/A NTN 23 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2313 N/A 65 mm N/A 140 mm N/A 48 mm
02288464 N/A NTN 22K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2210KC3 N/A 50 mm N/A 90 mm N/A 23 mm
01378928 N/A NTN 13K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1316KC3 N/A 80 mm N/A 170 mm N/A 39 mm
01447965 N/A NTN 13 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1303 N/A 17 mm N/A 47 mm N/A 14 mm
00042471 N/A NTN 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1207 N/A 35 mm N/A 72 mm N/A 17 mm
00042353 N/A NTN 12 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1200 N/A 10 mm N/A 30 mm N/A 9 mm
00043488 N/A NTN 23 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2310 N/A 50 mm N/A 110 mm N/A 40 mm
02288573 N/A NTN 12K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1220KC3 N/A 100 mm N/A 180 mm N/A 34 mm
01378926 N/A NTN 13K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1320K N/A 100 mm N/A 215 mm N/A 47 mm
04510707 N/A NTN 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1311C3 N/A 55 mm N/A 120 mm N/A 29 mm
00042994 N/A NTN 13 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1310 N/A 50 mm N/A 110 mm N/A 27 mm
02108957 N/A NTN 12K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1209K N/A 45 mm N/A 85 mm N/A 19 mm
02288579 N/A NTN 13 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1316 N/A 80 mm N/A 170 mm N/A 39 mm
02288574 N/A NTN 12 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1222 N/A 110 mm N/A 200 mm N/A 38 mm
02288585 N/A NTN 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2210 N/A 50 mm N/A 90 mm N/A 23 mm
Unit of Measure
1 2 3 4 5 »