COMPANY HEADER
Print Back
NTN Self-Aligning Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

01510002 N/A NTN 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1206 N/A 30 mm N/A 62 mm N/A 16 mm
02288588 N/A NTN 23 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2304 N/A 20 mm N/A 52 mm N/A 21 mm
01447961 N/A NTN 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1201 N/A 12 mm N/A 32 mm N/A 10 mm
02108969 N/A NTN 13 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1313 N/A 65 mm N/A 140 mm N/A 33 mm
00042654 N/A NTN 12K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1213K N/A 65 mm N/A 120 mm N/A 23 mm
02288587 N/A NTN 22 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2214 N/A 70 mm N/A 125 mm N/A 31 mm
04510664 N/A NTN 22K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2212K N/A 60 mm N/A 110 mm N/A 28 mm
02288578 N/A NTN 13 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1315 N/A 75 mm N/A 160 mm N/A 37 mm
02339001 N/A NTN 13 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1320 N/A 100 mm N/A 215 mm N/A 47 mm
01447962 N/A NTN 12 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1202 N/A 15 mm N/A 35 mm N/A 11 mm
02108965 N/A NTN 13K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1307KC3 N/A 35 mm N/A 80 mm N/A 21 mm
02288571 N/A NTN 12 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1218C3 N/A 90 mm N/A 160 mm N/A 30 mm
02288566 N/A NTN 12K Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1204K N/A 20 mm N/A 47 mm N/A 14 mm
02288567 N/A NTN 12K Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1205K N/A 25 mm N/A 52 mm N/A 15 mm
02704267 N/A NTN 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1206C3 N/A 30 mm N/A 62 mm N/A 16 mm
00042453 N/A NTN 12K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1206K N/A 30 mm N/A 62 mm N/A 16 mm
02107667 N/A NTN 12K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1206KC3 N/A 30 mm N/A 62 mm N/A 16 mm
02108955 N/A NTN 12K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1207K N/A 35 mm N/A 72 mm N/A 17 mm
02107668 N/A NTN 12K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1208K N/A 40 mm N/A 80 mm N/A 18 mm
02047503 N/A NTN 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1209 N/A 45 mm N/A 85 mm N/A 19 mm
02985324 N/A NTN 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1209C3 N/A 45 mm N/A 85 mm N/A 19 mm
02288568 N/A NTN 12K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1209KC3 N/A 45 mm N/A 85 mm N/A 19 mm
02107669 N/A NTN 12K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1210K N/A 50 mm N/A 90 mm N/A 20 mm
02108958 N/A NTN 12K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1210KC3 N/A 50 mm N/A 90 mm N/A 20 mm
04499468 N/A NTN 12 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1211 N/A 55 mm N/A 100 mm N/A 21 mm
Unit of Measure
1 2 3 4 5 »