COMPANY HEADER
Print Back
NTN Self-Aligning Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02108959 N/A NTN 12K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1211KC3 N/A 55 mm N/A 100 mm N/A 21 mm
06000339 N/A NTN 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1212 N/A 60 mm N/A 110 mm N/A 22 mm
00042630 N/A NTN 12K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1212K N/A 60 mm N/A 110 mm N/A 22 mm
06129492 N/A NTN 12K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1212KC3 N/A 60 mm N/A 110 mm N/A 22 mm
02288569 N/A NTN 12 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1214 N/A 70 mm N/A 125 mm N/A 24 mm
02288570 N/A NTN 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1215 N/A 75 mm N/A 130 mm N/A 25 mm
04435853 N/A NTN 12 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1215C3 N/A 75 mm N/A 130 mm N/A 25 mm
02108960 N/A NTN 12K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1215KC3 N/A 75 mm N/A 130 mm N/A 25 mm
03620512 N/A NTN 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1216 N/A 80 mm N/A 140 mm N/A 26 mm
00042730 N/A NTN 12K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1216K N/A 80 mm N/A 140 mm N/A 26 mm
02108961 N/A NTN 12K Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1216KC3 N/A 80 mm N/A 140 mm N/A 26 mm
01378931 N/A NTN 12K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1217K N/A 85 mm N/A 150 mm N/A 28 mm
02108962 N/A NTN 12K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1217KC3 N/A 85 mm N/A 150 mm N/A 28 mm
02288459 N/A NTN 12K Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1219KC3 N/A 95 mm N/A 170 mm N/A 32 mm
02288572 N/A NTN 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1220C3 N/A 100 mm N/A 180 mm N/A 34 mm
04732598 N/A NTN 12K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1222K N/A 110 mm N/A 200 mm N/A 38 mm
01510004 N/A NTN 13 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1304C3 N/A 20 mm N/A 52 mm N/A 15 mm
00042898 N/A NTN 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1306 N/A 30 mm N/A 72 mm N/A 19 mm
02107672 N/A NTN 13K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1306K N/A 30 mm N/A 72 mm N/A 19 mm
03011854 N/A NTN 13K Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1306KC3 N/A 30 mm N/A 72 mm N/A 19 mm
01447967 N/A NTN 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1307 N/A 35 mm N/A 80 mm N/A 21 mm
00042943 N/A NTN 13 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1308 N/A 40 mm N/A 90 mm N/A 23 mm
02107673 N/A NTN 13K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1308KC3 N/A 40 mm N/A 90 mm N/A 23 mm
02108967 N/A NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1310KC3 N/A 50 mm N/A 110 mm N/A 27 mm
00043024 N/A NTN 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1311 N/A 55 mm N/A 120 mm N/A 29 mm
Unit of Measure
1 2 3 4 5 »