COMPANY HEADER
Print Back
NTN Self-Aligning Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02108968 N/A NTN 13K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1311K N/A 55 mm N/A 120 mm N/A 29 mm
02288576 N/A NTN 13K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1311KC3 N/A 55 mm N/A 120 mm N/A 29 mm
02288577 N/A NTN 13 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1312 N/A 60 mm N/A 130 mm N/A 31 mm
02108970 N/A NTN 13K Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1312KC3 N/A 60 mm N/A 130 mm N/A 31 mm
02108971 N/A NTN 13K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1313KC3 N/A 65 mm N/A 140 mm N/A 33 mm
02108972 N/A NTN 13 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1314 N/A 70 mm N/A 150 mm N/A 35 mm
02108973 N/A NTN 13K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1315K N/A 75 mm N/A 160 mm N/A 37 mm
02107675 N/A NTN 13K Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1315KC3 N/A 75 mm N/A 160 mm N/A 37 mm
01447968 N/A NTN 13 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1317 N/A 85 mm N/A 180 mm N/A 41 mm
02288580 N/A NTN 13K Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1317KC3 N/A 85 mm N/A 180 mm N/A 41 mm
02288581 N/A NTN 13 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1318 N/A 90 mm N/A 190 mm N/A 43 mm
02288582 N/A NTN 13K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1318K N/A 90 mm N/A 190 mm N/A 43 mm
02169393 N/A NTN 13K Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1318KC3 N/A 90 mm N/A 190 mm N/A 43 mm
02288460 N/A NTN 13K Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1319KC3 N/A 95 mm N/A 200 mm N/A 45 mm
02151038 N/A NTN 13K Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1320KC3 N/A 100 mm N/A 215 mm N/A 47 mm
02288583 N/A NTN 13K Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1322KC3 N/A 110 mm N/A 240 mm N/A 50 mm
00129035 N/A NTN 22 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2200 N/A 10 mm N/A 30 mm N/A 14 mm
02280846 N/A NTN 22 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2201 N/A 12 mm N/A 32 mm N/A 14 mm
02108974 N/A NTN 22 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2204C3 N/A 20 mm N/A 47 mm N/A 18 mm
02108976 N/A NTN 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2205C3 N/A 25 mm N/A 52 mm N/A 18 mm
02280847 N/A NTN 22K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2207KC3 N/A 35 mm N/A 72 mm N/A 23 mm
05867681 N/A NTN 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2209 N/A 45 mm N/A 85 mm N/A 23 mm
02288776 N/A NTN 22K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2209KC3 N/A 45 mm N/A 85 mm N/A 23 mm
06190806 N/A NTN 22 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2210T2LLU N/A 50 mm N/A 90 mm N/A 23 mm
00129204 N/A NTN 22K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2211K N/A 55 mm N/A 100 mm N/A 25 mm
Unit of Measure
1 2 3 4 5 »